(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Parafilm M Cutter 50/100 Width Dual Use

Parafilm M Cutter 50/100 Width Dual Use

Standard Unit Price:
SGD 576.20
Days to Ship :
10 Day(s)

The cutter can be used in any direction (360°), maintaining a smooth cutting action.
Simply move the cutter along the guide rail for a clean cut.
For dual 50 mm and 100 mm width use.

Basic Specifications

  • Product Model
    Other
  • Maker Part Number
    7016-50
  • TGK Code
    0814558201
  • Specifications
    For Both 50 / 100 mm Widths
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
10 Day(s)
SGD 576.20

Part Number : 0814-55-82-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 576.20
Quantity 1 unit

Specificationtitle

  • Product Model
    Other
  • Maker Part Number
    7016-50
  • TGK Code
    0814558201
  • Specifications
    For Both 50 / 100 mm Widths

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)