(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fine Settling Tube for Oil, 100 mL, General Product/JIS Compliant

Fine Settling Tube for Oil, 100 mL, General Product/JIS Compliant

Standard Unit Price:
SGD 106.70
Days to Ship :
4 Day(s) or more

[Features]
· 0000-04-51-01: General product (includes weight display).
· 0000-04-51-11: JIS standard (JIS K 2601).

Basic Specifications

  • Product Type
    Spitz / Centrifuge Tube
  • Outer Diameter(mm)
    38
  • Height(mm)
    200
  • Bore Diameter(mm)
    Opening Tip/Approx. φ17.8; Opening Root/Approx. φ17.3
  • Capacity(ml)
    100
  • TGK Code
    0000045101
  • Specifications
    General products (with weight display)
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
SGD 106.70

Part Number : 0000-04-51-01
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 106.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spitz / Centrifuge Tube
  • Outer Diameter(mm)
    38
  • Height(mm)
    200
  • Bore Diameter(mm)
    Opening Tip/Approx. φ17.8; Opening Root/Approx. φ17.3
  • Capacity(ml)
    100
  • TGK Code
    0000045101
  • Specifications
    General products (with weight display)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)