• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Stand-Attached Sterilization-Use Disposable PP/PA Bag

Stand-Attached Sterilization-Use Disposable PP/PA Bag

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· PP bag: Autoclavable.
· PA bag: Can be dry heat sterilized.

Basic Specifications

  • Product Model
    Other
  • Other
    Option
  • Sizes(mm)
    200W×300L
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (100 Sheets)
  • Clear
Detail Types

Refine by

  • PA Bag only
  • PP Bag Only
  • Clear
Maker Part Number

Refine by

  • 759705
  • 759710
  • Clear
TGK Code

Refine by

  • 0814122603
  • 0814122604
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
PP Bag Only
759705
0814122603
5 Day(s) or more
-

Part Number : 0814-12-26-03
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Other
    Option
  • Detail Types
    PP Bag Only
  • Maker Part Number
    759705
  • TGK Code
    0814122603
  • Sizes(mm)
    200W×300L
  • Specifications
    Autoclavable
1 Pack (100 Sheets)
PA Bag only
759710
0814122604
4 Day(s) or more
-

Part Number : 0814-12-26-04
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 Sheets)

Specificationtitle

  • Product Model
    Other
  • Other
    Option
  • Detail Types
    PA Bag only
  • Maker Part Number
    759710
  • TGK Code
    0814122604
  • Sizes(mm)
    200W×300L
  • Specifications
    Can be used for Dry Heat Sterilization

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)