(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Common Introduction Pipe 15-15/15-29/19-19

Common Introduction Pipe 15-15/15-29/19-19

Standard Unit Price:
SGD 100.50-
Days to Ship :
11 Day(s) or more

A connecting pipe with an introduction nozzle.
[Features]
·Since the connection part is a common sliding joint, it is easy to connect with other equipment.
[Applications]
·Ideal for loading samples into containers.

Basic Specifications

Part Number

Refine by

  • 1 pc.
  • Clear
Common Top

Refine by

  • 15/25
  • 19/38
  • Clear
Common Bottom

Refine by

  • 15/25
  • 19/38
  • Clear
TGK Code

Refine by

  • 0330157801
  • 0330157805
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
15/25
15/25
0330157801
11 Day(s) or more
SGD 100.50

Part Number : 0330-15-78-01
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 100.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Connection Tube / Adapter
  • Materials
    Glass
  • Common Top
    15/25
  • Common Bottom
    15/25
  • TGK Code
    0330157801
  • Leg Length(mm)
    118.0
  • Length (Bottom Mating - Bottommost Part)(mm)
    -
1 pc.
19/38
19/38
0330157805
11 Day(s) or more
SGD 121.50

Part Number : 0330-15-78-05
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 121.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Connection Tube / Adapter
  • Materials
    Glass
  • Common Top
    19/38
  • Common Bottom
    19/38
  • TGK Code
    0330157805
  • Leg Length(mm)
    -
  • Length (Bottom Mating - Bottommost Part)(mm)
    Approximately 105

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)