(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Desiccator for Sick House Syndrome, 0405-57-06-39

Desiccator for Sick House Syndrome, 0405-57-06-39

Standard Unit Price:
SGD 250.53
Days to Ship :
17 Day(s)

[Features]
· An acrylic desiccator designed to comply with the "Test method for formaldehyde emissions from wooden building materials" section of the Japan Agricultural Standard (JAS).
· Developed as an effective countermeasure against indoor environmental pollution (sick building syndrome) which has become a social problem.

Basic Specifications

  • Product Model
    Desiccators
  • Type
    Desiccant / Dehumidifying Agent Type
  • Casters
    NA
  • Shelf
    1 pc.
  • Silica Gel Tray(Pieces)
    1
  • Main Unit Material
    Transparent Acrylic
  • Maker Part Number
    FH-40L
  • TGK Code
    0405570639
  • Weight(g)
    5000
  • Characteristics
    Acrylic desiccator adopted by the “Dissipated Formaldehyde Measurement Test from Wooden Material" prescribed by the Japan Agricultural Standards Association. It was developed as an effective countermeasure against the social problem of indoor environmental pollution (sick house syndrome).
  • Footnote
    Meets specifications of the Japan Plywood Inspection Corporation
  • Summary
    Clasp Type
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
17 Day(s)
SGD 250.53

Part Number : 0405-57-06-39
Days to Ship 17 Day(s)
Standard Unit Price SGD 250.53
Quantity 1 unit

Specificationtitle

  • Product Model
    Desiccators
  • Type
    Desiccant / Dehumidifying Agent Type
  • Casters
    NA
  • Shelf
    1 pc.
  • Silica Gel Tray(Pieces)
    1
  • Main Unit Material
    Transparent Acrylic
  • Maker Part Number
    FH-40L
  • TGK Code
    0405570639
  • Weight(g)
    5000
  • Characteristics
    Acrylic desiccator adopted by the “Dissipated Formaldehyde Measurement Test from Wooden Material" prescribed by the Japan Agricultural Standards Association. It was developed as an effective countermeasure against the social problem of indoor environmental pollution (sick house syndrome).
  • Footnote
    Meets specifications of the Japan Plywood Inspection Corporation
  • Summary
    Clasp Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)