(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fine Stainless Steel Bath FOS-1

Fine Stainless Steel Bath FOS-1

Standard Unit Price:
SGD 421.95
Days to Ship :
49 Day(s)

·A stainless steel bath that comes standard with an independent overheating prevention device with enhanced safety. ·The capacity is 13 L and the allowable operating temperature is 200°C

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
49 Day(s)
SGD 421.95

Part Number : 0000-61-73-11
Days to Ship 49 Day(s)
Standard Unit Price SGD 421.95
Quantity 1 unit

Specificationtitle

  • Product Model
    Constant Temperature Water Bath Related Product
  • Type
    Constant Temperature
  • Other
    Option
  • Product Name
    Stainless Steel SUS 304
  • Maker Part Number
    FOS-1
  • TGK Code
    0000617311
  • Footnote
    CAUTION (Please use a stainless steel bath when it is used under 80°C or more.)
  • Summary
    SUS304 Bus for FTB-01, FTB-02, FTB-03

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)