(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Slant Nippers N-214

Slant Nippers N-214

Standard Unit Price:
SGD 30.90
Days to Ship :
7 Day(s)

The ideal angle and head size to increase work efficiency. This masterpiece has been a staple of electricity and communications professionals for many years.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    111
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.2~0.9
  • Soft Copper Wire Cutting Capacity(mm φ)
    0.2~1.6
  • Body Width(mm)
    49
  • Body Thickness(mm)
    12
  • Body / Option
    Main Body
  • Weight(g)
    80
  • JAN Code
    4962537203407
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 30.90

Part Number : N-214
Days to Ship 7 Day(s)
Standard Unit Price SGD 30.90

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    111
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.2~0.9
  • Soft Copper Wire Cutting Capacity(mm φ)
    0.2~1.6
  • Body Width(mm)
    49
  • Body Thickness(mm)
    12
  • Body / Option
    Main Body
  • Weight(g)
    80
  • JAN Code
    4962537203407

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)