(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mouse Metabolic Cage

Mouse Metabolic Cage

Standard Unit Price:
SGD 1,196.30
Days to Ship :
21 Day(s)

[Features]
·Manure can be separated instantly and urine can be collected effectively.
・ Autoclavable

Basic Specifications

  • Product Type
    Cage
  • Size
    130×115×270(320)(mm)
  • Weight(g)
    Approximately 1500
  • Manufacturer Product Name
    Mouse Metabolic Cage SN-783-0
  • Manufacturer Model Number
    SN-783-0
  • Features
    Excreta separation can be done instantly, and urine sampling can be done effectively.
  • Accessory
    Water supply bottle, solid food feeder, urine collection flask, waste collection tray, single-use stand
  • Specifications
    Autoclavable
  • Material Details
    Main body / Stainless steel (SUS304), Water supply bottle / PC (polycarbonate)
  • Internal Capacity
    1 Set (Water Bottle/Solid Feeder/Urine Collection Flask/Stool Tray/Dedicated Free Standing Stand)
Part Number
Internal Capacity

Refine by

  • 1 Set (Water Bottle/Solid Feeder/Urine Collection Flask/Stool Tray/Dedicated Free Standing Stand)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Water Bottle/Solid Feeder/Urine Collection Flask/Stool Tray/Dedicated Free Standing Stand)
21 Day(s)
SGD 1,196.30

Part Number : 1-9253-01
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,196.30
Quantity 1 Set (Water Bottle/Solid Feeder/Urine Collection Flask/Stool Tray/Dedicated Free Standing Stand)

Specificationtitle

  • Product Type
    Cage
  • Size
    130×115×270(320)(mm)
  • Weight(g)
    Approximately 1500
  • Manufacturer Product Name
    Mouse Metabolic Cage SN-783-0
  • Manufacturer Model Number
    SN-783-0
  • Features
    Excreta separation can be done instantly, and urine sampling can be done effectively.
  • Accessory
    Water supply bottle, solid food feeder, urine collection flask, waste collection tray, single-use stand
  • Specifications
    Autoclavable
  • Material Details
    Main body / Stainless steel (SUS304), Water supply bottle / PC (polycarbonate)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support