LED Arm Light

Brand :
AS ONE
Caution
- Product image is for representation and may differ from actual product.
- Please check product catalog information and part number below before placing order.
Product Description
Long service life by using LED lamp.
[Features]
· LED light has about 8 times longer lifetime than halogen lamps.
· HPML6 can be freely positioned with "Magnetic Base" and "Flexible Arm".
Long-Life Light Using An LED Lamp

HPWL6-W

HPML6-W

Clamp
LED lamps have a lifetime that is about 8 times longer than halogen lamps.
HPML6 allows for free positioning with a "magnetic base" and "flexible arm."
| Part No. | Model Number | Type |
|---|---|---|
| 2-2756-01 | HPWL6-W | Fixed Mount |
| 2-2756-02 | HPWL6-X | Fixed Mount |
| 2-2756-03 | HPML6-W | Magnetic Base |
| 2-2756-04 | HPML6-X | Magnetic Base |
| 2-2756-05 | HBCL6-W | Battery Charging |
| 2-2756-06 | HBCL6-X | Battery Charging |
| 2-2756-11 | Mounting Clamp (For HPWL6) | C-Shaped (Vise Type) |
| 2-2756-12 | Mounting Clamp (For HPWL6) | L-Shaped |
Specifications
- Lamp rating: 12 V 5 W
- LED average lifetime: approx. 30,000 hours
- Power consumption: 5 W
- Power supply: 100 V AC 50/60 Hz
- Cord length: 1.8 m
- Clamp width: 40 mm (C-shaped mounting clamp)
- HBCL6 type
- Rechargeable battery type
- Maximum continuous illumination time 4 hours
- Rechargeable battery: Nickel-metal hydride battery (Ni-MH)
- Power supply: 100 to 240 V AC (AC adapter)