• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/9 to 5:00 (SGT) 24/9/2018. We apologize for the inconvenience.
IBIS® PCR Tube

IBIS® PCR Tube

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Uniform and thin tube wall, with excellent thermal conductivity, suppresses expansion error in PCR samples. The unique cap design enhances the sealing and stops the sample evaporating.

Basic Specifications

  • Product Type
    PCR Tube plate
  • Number Contained In Packet
    1 Bag (1000 pcs)
  • Amount Of Content
    1 Bag (1000 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Bag (1000 pcs.)
  • Clear
Capacity(ml)

Refine by

  • 0.2
  • 0.5
  • Clear
Cap Type

Refine by

  • Domed
  • Flat Type
  • Clear
Manufacturer Product Name

Refine by

  • IBIS PCR Tube IPCR-05-C
  • IBIS PCR Tube IPCR-02-C
  • IBIS PCR Tube IPCR02D-C
  • Clear
Manufacturer Model Number

Refine by

  • IPCR-05-C
  • IPCR-02-C
  • IPCR-02D-C
  • Clear
JAN Code

Refine by

  • 4571110709160
  • 4571110709177
  • 4571110709184
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (1000 pcs.)
0.2
Flat Type
IBIS PCR Tube IPCR-02-C
IPCR-02-C
4571110709160
3 Day(s) or more
-

Part Number : 2-4576-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (1000 pcs.)

Specificationtitle

  • Product Type
    PCR Tube plate
  • Capacity(ml)
    0.2
  • Cap Type
    Flat Type
  • Manufacturer Product Name
    IBIS PCR Tube IPCR-02-C
  • Number Contained In Packet
    1 Bag (1000 pcs)
  • Manufacturer Model Number
    IPCR-02-C
  • JAN Code
    4571110709160
  • Specification details
    Autoclavable DNase/RNase Free
  • Material
    PP (Polypropylene)
  • Features
    Uniform and thin tube wall, with excellent thermal conductivity, avoid measuring error of PCR samples. Uniquely designed cap enhances sealability and avoids sample to evaporate.
1 Bag (1000 pcs.)
0.2
Domed
IBIS PCR Tube IPCR02D-C
IPCR-02D-C
4571110709177
3 Day(s) or more
-

Part Number : 2-4576-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (1000 pcs.)

Specificationtitle

  • Product Type
    PCR Tube plate
  • Capacity(ml)
    0.2
  • Cap Type
    Domed
  • Manufacturer Product Name
    IBIS PCR Tube IPCR02D-C
  • Number Contained In Packet
    1 Bag (1000 pcs)
  • Manufacturer Model Number
    IPCR-02D-C
  • JAN Code
    4571110709177
  • Specification details
    Autoclavable DNase/RNase Free
  • Material
    PP (Polypropylene)
  • Features
    Uniform and thin tube wall, with excellent thermal conductivity, avoid measuring error of PCR samples. Uniquely designed cap enhances sealability and avoids sample to evaporate.
1 Bag (1000 pcs.)
0.5
Flat Type
IBIS PCR Tube IPCR-05-C
IPCR-05-C
4571110709184
3 Day(s) or more
-

Part Number : 2-4576-03
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (1000 pcs.)

Specificationtitle

  • Product Type
    PCR Tube plate
  • Capacity(ml)
    0.5
  • Cap Type
    Flat Type
  • Manufacturer Product Name
    IBIS PCR Tube IPCR-05-C
  • Number Contained In Packet
    1 Bag (1000 pcs)
  • Manufacturer Model Number
    IPCR-05-C
  • JAN Code
    4571110709184
  • Specification details
    Autoclavable DNase/RNase Free
  • Material
    PP (Polypropylene)
  • Features
    Uniform and thin tube wall, with excellent thermal conductivity, avoid measuring error of PCR samples. Uniquely designed cap enhances sealability and avoids sample to evaporate.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support