(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Low Bench

Low Bench

Standard Unit Price:
SGD 215.20
Days to Ship :
10 Day(s)

Since it has casters, it is easy to move in a low position.
It is convenient because it can be stacked without taking space when not in use.

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Seat Width(mm)
    φ360
  • Sitting Height(mm)
    235
  • Manufacturer Product Name
    Low Bench LRBK-1
  • Manufacturer Model Number
    LRBK-1
  • JAN Code
    4562108488952
  • Weight(kg)
    2.8
  • Detailed Material
    Leg: Steel, Seat: Urethane Cushion with Vinyl Leather
  • Caster(mm)
    ø50 Nylon Type (Dual Wheels x 4)
  • Features
    Since casters are attached, it is easy to move even in a low position. It saves space when not in use as it is conveniently stackable.
  • Capacity
    1 Leg
Part Number
Capacity

Refine by

  • 1 Leg
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Leg
10 Day(s)
SGD 215.20

Part Number : 1-5937-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 215.20
Quantity 1 Leg

Specificationtitle

  • Product Type
    Other
  • Material
    Other
  • Seat Width(mm)
    φ360
  • Sitting Height(mm)
    235
  • Manufacturer Product Name
    Low Bench LRBK-1
  • Manufacturer Model Number
    LRBK-1
  • JAN Code
    4562108488952
  • Weight(kg)
    2.8
  • Detailed Material
    Leg: Steel, Seat: Urethane Cushion with Vinyl Leather
  • Caster(mm)
    ø50 Nylon Type (Dual Wheels x 4)
  • Features
    Since casters are attached, it is easy to move even in a low position. It saves space when not in use as it is conveniently stackable.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support