(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stainless steel wagon

Stainless steel wagon

Standard Unit Price:
SGD 1,035.10
Days to Ship :
16 Day(s)

Both the plate type and flat type shelves can be used as the middle shelf (only for 3 shelf type) and the lower shelf. The handle is a bolted type and can be detached.

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    600X450X800
  • Details Type
    3 tiers w/o drawer
  • Manufacturer Product Name
    Stainless steel wagon WG3-600K
  • Manufacturer Model Number
    WG3-600K
  • Detailed Material
    Stainless Steel (SUS430)
  • Caster(mm)
    ø75 Rubber Type (Swivel, with 2 Stoppers)
  • Load Resistance
    100 kg (Top board/60 kg, shelf/40 kg)
  • Shelf Board Mounting Pitch(mm)
    20
  • Features
    Both the plate type and flat type shelves can be used as the middle shelf (only for 3 shelf type) and the lower shelf. The handle is a bolted type and can be detached.
  • Capacity
    1 unit

Catalog

Japanese Only

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
16 Day(s)
SGD 1,035.10

Part Number : 1-2620-01
Days to Ship 16 Day(s)
Standard Unit Price SGD 1,035.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    600X450X800
  • Details Type
    3 tiers w/o drawer
  • Manufacturer Product Name
    Stainless steel wagon WG3-600K
  • Manufacturer Model Number
    WG3-600K
  • Detailed Material
    Stainless Steel (SUS430)
  • Caster(mm)
    ø75 Rubber Type (Swivel, with 2 Stoppers)
  • Load Resistance
    100 kg (Top board/60 kg, shelf/40 kg)
  • Shelf Board Mounting Pitch(mm)
    20
  • Features
    Both the plate type and flat type shelves can be used as the middle shelf (only for 3 shelf type) and the lower shelf. The handle is a bolted type and can be detached.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support