(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Material Handling Wagon

Material Handling Wagon

Standard Unit Price:
SGD 282.50-
Days to Ship :
8 Day(s)

Has AAS resin coat on rugged steel pipe and handles rough applications. Features easy assembly, low cost, and durability.

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Shelf Spacing(mm)
    375
  • Detailed Material
    Shelf Board / Stainless Steel (SUS430), Leg / Φ28 mm Steel Pipe (AAS Resin Coat), Shelf Bracket / Joint Part / ABS Resin
  • Caster(mm)
    ø50 Nylon Type (with Stoppers x 2)
  • Load Resistance
    Approximately 10 kg/shelf
  • Features
    Has AAS resin coat on rugged steel pipe and handles rough applications. Combines ease of assembly, low cost, and durability.
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 445X295X810
  • 595X395X810
  • Clear
Manufacturer Product Name

Refine by

  • MATEHAN Wagon AP
  • MATEHAN Wagon BP
  • Clear
Manufacturer Model Number

Refine by

  • AP Model
  • BP Type
  • Clear
JAN Code

Refine by

  • 4560111774680
  • 4560111774697
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
595X395X810
MATEHAN Wagon AP
AP Model
4560111774680
8 Day(s)
SGD 330.00

Part Number : 3-5013-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 330.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    595X395X810
  • Shelf Spacing(mm)
    375
  • Manufacturer Product Name
    MATEHAN Wagon AP
  • Manufacturer Model Number
    AP Model
  • JAN Code
    4560111774680
  • Weight(kg)
    5.5
  • Detailed Material
    Shelf Board / Stainless Steel (SUS430), Leg / Φ28 mm Steel Pipe (AAS Resin Coat), Shelf Bracket / Joint Part / ABS Resin
  • Caster(mm)
    ø50 Nylon Type (with Stoppers x 2)
  • Load Resistance
    Approximately 10 kg/shelf
  • Features
    Has AAS resin coat on rugged steel pipe and handles rough applications. Combines ease of assembly, low cost, and durability.
1 unit
445X295X810
MATEHAN Wagon BP
BP Type
4560111774697
8 Day(s)
SGD 282.50

Part Number : 3-5013-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 282.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    445X295X810
  • Shelf Spacing(mm)
    375
  • Manufacturer Product Name
    MATEHAN Wagon BP
  • Manufacturer Model Number
    BP Type
  • JAN Code
    4560111774697
  • Weight(kg)
    4
  • Detailed Material
    Shelf Board / Stainless Steel (SUS430), Leg / Φ28 mm Steel Pipe (AAS Resin Coat), Shelf Bracket / Joint Part / ABS Resin
  • Caster(mm)
    ø50 Nylon Type (with Stoppers x 2)
  • Load Resistance
    Approximately 10 kg/shelf
  • Features
    Has AAS resin coat on rugged steel pipe and handles rough applications. Combines ease of assembly, low cost, and durability.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support