(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
All Plastic Wagon

All Plastic Wagon

Standard Unit Price:
SGD 64.20-
Days to Ship :
8 Day(s)

A lightweight and sturdy all-plastic wagon. Top panel is framed, and the guardrail (sold separately) helps prevent falling (Y101/Y102 common).

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • 1 Set (Large: 1 pc, Small: 2 pcs)
  • Clear
Product Type

Refine by

  • Cart/Wagon
  • Other
  • Clear
Other

Refine by

  • Option
  • Clear
Size(mm)

Refine by

  • 560X385X820
  • 655X455X820
  • Clear
Type

Refine by

  • 2 Tiers
  • 3 Tiers
  • Guardrail
  • Clear
Shelf Size(mm)

Refine by

  • 340X440
  • 400X525
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Cart/Wagon
-
560X385X820
2 Tiers
340X440
8 Day(s)
SGD 326.10

Part Number : 1-8544-11
Days to Ship 8 Day(s)
Standard Unit Price SGD 326.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Plastic
  • Other
    -
  • Size(mm)
    560X385X820
  • Type
    2 Tiers
  • Shelf Size(mm)
    340X440
  • Shelf Spacing(mm)
    555
  • Manufacturer Product Name
    All Plastic Wagon Y101A
  • Manufacturer Model Number
    Y101A
  • Weight(kg)
    7.5
  • Detailed Material
    Top Panel/PP (polypropylene), Support Beam/ABS resin
  • Caster(mm)
    ø100 Rubber Type (with Stoppers x 2, without Stoppers x 2)
  • Load Resistance
    Approximately 50 kg/sheet
  • Specifications
    -
  • Guardrail Size(mm)
    -
  • Features
    It is a light and durable all-plastic wagon. The top board has a frame, and the optional (sold separately) guardrail helps to prevent falling (for both Y101/Y102).
1 unit
Cart/Wagon
-
655X455X820
2 Tiers
400X525
8 Day(s)
SGD 452.10

Part Number : 1-8544-12
Days to Ship 8 Day(s)
Standard Unit Price SGD 452.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Plastic
  • Other
    -
  • Size(mm)
    655X455X820
  • Type
    2 Tiers
  • Shelf Size(mm)
    400X525
  • Shelf Spacing(mm)
    555
  • Manufacturer Product Name
    All Plastic Wagon Y201A
  • Manufacturer Model Number
    Y201A
  • Weight(kg)
    11.6
  • Detailed Material
    Top Panel/PP (polypropylene), Support Beam/ABS resin
  • Caster(mm)
    ø100 Rubber Type (with Stoppers x 2, without Stoppers x 2)
  • Load Resistance
    Approximately 50 kg/sheet
  • Specifications
    -
  • Guardrail Size(mm)
    -
  • Features
    It is a light and durable all-plastic wagon. The top board has a frame, and the optional (sold separately) guardrail helps to prevent falling (for both Y101/Y102).
1 unit
Cart/Wagon
-
560X385X820
3 Tiers
340X440
8 Day(s)
SGD 385.50

Part Number : 1-8544-13
Days to Ship 8 Day(s)
Standard Unit Price SGD 385.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Plastic
  • Other
    -
  • Size(mm)
    560X385X820
  • Type
    3 Tiers
  • Shelf Size(mm)
    340X440
  • Shelf Spacing(mm)
    275
  • Manufacturer Product Name
    All Plastic Wagon Y101B
  • Manufacturer Model Number
    Y101B
  • Weight(kg)
    10.5
  • Detailed Material
    Top Panel/PP (polypropylene), Support Beam/ABS resin
  • Caster(mm)
    ø100 Rubber Type (with Stoppers x 2, without Stoppers x 2)
  • Load Resistance
    Approximately 50 kg/sheet
  • Specifications
    -
  • Guardrail Size(mm)
    -
  • Features
    It is a light and durable all-plastic wagon. The top board has a frame, and the optional (sold separately) guardrail helps to prevent falling (for both Y101/Y102).
1 unit
Cart/Wagon
-
655X455X820
3 Tiers
400X525
8 Day(s)
SGD 539.40

Part Number : 1-8544-14
Days to Ship 8 Day(s)
Standard Unit Price SGD 539.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Plastic
  • Other
    -
  • Size(mm)
    655X455X820
  • Type
    3 Tiers
  • Shelf Size(mm)
    400X525
  • Shelf Spacing(mm)
    275
  • Manufacturer Product Name
    All Plastic Wagon Y201B
  • Manufacturer Model Number
    Y201B
  • Weight(kg)
    15.6
  • Detailed Material
    Top Panel/PP (polypropylene), Support Beam/ABS resin
  • Caster(mm)
    ø100 Rubber Type (with Stoppers x 2, without Stoppers x 2)
  • Load Resistance
    Approximately 50 kg/sheet
  • Specifications
    -
  • Guardrail Size(mm)
    -
  • Features
    It is a light and durable all-plastic wagon. The top board has a frame, and the optional (sold separately) guardrail helps to prevent falling (for both Y101/Y102).
1 Set (Large: 1 pc, Small: 2 pcs)
Other
Option
-
Guardrail
-
8 Day(s)
SGD 64.20

Part Number : 1-8544-15
Days to Ship 8 Day(s)
Standard Unit Price SGD 64.20
Quantity 1 Set (Large: 1 pc, Small: 2 pcs)

Specificationtitle

  • Product Type
    Other
  • Material
    Plastic
  • Other
    Option
  • Size(mm)
    -
  • Type
    Guardrail
  • Shelf Size(mm)
    -
  • Shelf Spacing(mm)
    -
  • Manufacturer Product Name
    All Plastic Wagon Guardrail
  • Manufacturer Model Number
    Guardrail
  • Weight(kg)
    -
  • Detailed Material
    ABS Resin
  • Caster(mm)
    -
  • Load Resistance
    -
  • Guardrail Size(mm)
    Large: 410 x 85 / Small: 290 x 85
  • Features
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support