(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Bottle Protector

Bottle Protector

Standard Unit Price:
SGD 30.00
Days to Ship :
8 Day(s)

Holds reagent tubes one by one and prevents bottles from falling over even in the event of disasters such as earthquakes. The bottle protector is made of PP (polypropylene) for superior chemical resistance. By setting the chemical tray PP-125/-80, reagent bottles can be stored in a pharmaceutical cabinet under secure guard.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Chemical tray
  • External Dimensions(mm)
    175×272×80
  • Hole Diameter(φ mm)
    101
  • Product Name
    Bottle Protector B-1000
  • Manufacturer Model Number
    B-1000
  • JAN Code
    4562108471732
  • Features
    Securely holds every single reagent bottle to prevent bottles from falling over even during disasters such as earthquakes. The bottle protector is made of PP (polypropylene) for superior chemical resistance. Can be stored in a chemical cabinet while securely protecting reagent bottles by mounting them in the chemical tray PP-125/-80. Compatible for various bottles of reagent from 100 ml to 1 L (make a selection to suit diameter of the bottle trunk).
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 30.00

Part Number : 3-4082-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 30.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Chemical tray
  • External Dimensions(mm)
    175×272×80
  • Hole Diameter(φ mm)
    101
  • Product Name
    Bottle Protector B-1000
  • Manufacturer Model Number
    B-1000
  • JAN Code
    4562108471732
  • Features
    Securely holds every single reagent bottle to prevent bottles from falling over even during disasters such as earthquakes. The bottle protector is made of PP (polypropylene) for superior chemical resistance. Can be stored in a chemical cabinet while securely protecting reagent bottles by mounting them in the chemical tray PP-125/-80. Compatible for various bottles of reagent from 100 ml to 1 L (make a selection to suit diameter of the bottle trunk).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)