(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Standard Small Stainless Steel Desiccator

Standard Small Stainless Steel Desiccator

Standard Unit Price:
SGD 711.80-
Days to Ship :
8 Day(s)

A small and highly anti-static standard type stainless steel desiccator.
[Features]
· Up to 2 levels can be stacked. (2-layered stacking of SCD-2H is not possible)
· A ground terminal for static electricity protection is attached to the back of the main unit.
· With rubber feet.
[Applications]
· Stainless steel housing reduces effects from static electricity.

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Caster
    NA
  • Material
    Main Body, Shelf Board: Stainless Steel (SUS304), Frame: ABS Resin, Sight Glass: Glass
  • Specification details
    With Rubber Feet
  • Footnotes
    Silica gel plates in photograph are not included (recommended plate: stainless square plate [5-178-02]).
  • Internal Capacity
    1 unit

Details

Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
External Dimensions(mm)

Refine by

  • 400×350×436
  • 400×350×862
  • Clear
Internal dimensions(mm)

Refine by

  • 381X325X364
  • 381X325X790
  • Clear
Product Name

Refine by

  • Standard Small Desiccator SCD-2H
  • Standard Small Desiccator SCD-1L
  • Clear
Weight(kg)

Refine by

  • 8
  • 13
  • Clear
Manufacturer Model Number

Refine by

  • SCD-2H
  • SCD-1L
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
400×350×436
381X325X364
Standard Small Desiccator SCD-1L
8
SCD-1L
8 Day(s)
SGD 711.80

Part Number : 2-7910-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 711.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    400×350×436
  • Internal dimensions(mm)
    381X325X364
  • Caster
    NA
  • Material
    Main Body, Shelf Board: Stainless Steel (SUS304), Frame: ABS Resin, Sight Glass: Glass
  • Product Name
    Standard Small Desiccator SCD-1L
  • Weight(kg)
    8
  • Manufacturer Model Number
    SCD-1L
  • JAN Code
    4562108470049
  • Accessory
    Shelf Board x 1 Piece Key x 1 Piece
  • Specification details
    With Rubber Feet
  • Features
    Stainless steel housing reduces effects from static electricity. Up to 2 products can be stacked. A ground terminal for static electricity protection is attached to the back of the main unit.
  • Footnotes
    Silica gel plates in photograph are not included (recommended plate: stainless square plate [5-178-02]).
1 unit
400×350×862
381X325X790
Standard Small Desiccator SCD-2H
13
SCD-2H
8 Day(s)
SGD 1,138.30

Part Number : 2-7910-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,138.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    400×350×862
  • Internal dimensions(mm)
    381X325X790
  • Caster
    NA
  • Material
    Main Body, Shelf Board: Stainless Steel (SUS304), Frame: ABS Resin, Sight Glass: Glass
  • Product Name
    Standard Small Desiccator SCD-2H
  • Weight(kg)
    13
  • Manufacturer Model Number
    SCD-2H
  • JAN Code
    4562108470056
  • Accessory
    Shelf Board x 3 Pieces Key x 2 Pieces
  • Specification details
    With Rubber Feet
  • Features
    Stainless steel housing reduces effects from static electricity. Up to 2 products can be stacked (2 SCD-2H cannot be stacked). A ground terminal for static electricity protection is attached to the back of the main unit.
  • Footnotes
    Silica gel plates in photograph are not included (recommended plate: stainless square plate [5-178-02]).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Small Standard-Type Stainless Steel Desiccator

The stainless steel enclosure suppresses the effect of static electricity. Desiccator with a grounding terminal on the back surface of the main body to counteract static electricity.

2-7910-01 (SCD-1L)

2-7910-01 (SCD-1L)

2-7910-02 (SCD-2H)

2-7910-02 (SCD-2H)

When door is open

When door is open

About The Product Specifications

Part No.Model NumberExternal Dimensions (mm)Internal Dimensions (mm)Weight (kg)
2-7910-01SCD-1L400 × 350 × 436381 × 325 × 3648
2-7910-02SCD-2H400 × 350 × 862381 × 325 × 79013

Precautions For Use

To ensure the safe use of this device, and to fully utilize its functions, please adhere to the following points of caution.
Also, keep the “instruction manual” in an easily accessible location, and if this product is ever transferred or loaned out to another person, always make sure to hand over the “instruction manual” with it so that the user may properly and safely use it.
* This small standard stainless-steel desiccator is meant for indoor use, so only use it indoors.

Warning

If handled improperly, not only will it shorten the lifespan of this product and cause problems, but it could also cause injuries to people as well as property damage, so always adhere to the following points of caution.

  • The ambient operating temperature is from +5℃ to +35℃. Do not use outside of this temperature range.
  • The ambient operating humidity is from 35 to 85% RH. Use in environments where condensation does not occur.
  • Use in environments where corrosive or flammable gases are not present.
  • This device is neither made to be waterproof nor antiseptic. Do not use in areas with a lot of dust or in wet locations.
  • We do not make any guarantees regarding problems encountered outside of the usage (storage) environment.
  • Do not move this product while items are stored within. There is a risk of the items inside falling over or dropping or of shelves falling.
  • This product will be infiltrated by (hydrochloric acid, chromic acid, nitric acid, sulfuric acid, etc.) and organic solvents (acetone, xylene, chloroform, alcohols, acetates, etc.), so do not bring it into contact with these chemicals.
  • If this product falls over or is dropped, causing the main body to break, immediately cease use and have it repaired at a retail location.
  • Do not perform modifications or repairs under any circumstances. If the product is modified by the customer, we take no responsibility, as this is outside of our warranty.

Tech Support