(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Unit Desiccator, Shelf Plate Load-Bearing Capacity Of Approx. 2.5 kg / Tier

Unit Desiccator, Shelf Plate Load-Bearing Capacity Of Approx. 2.5 kg / Tier

Standard Unit Price:
SGD 183.90-
Days to Ship :
10 Day(s)

A unit desiccator which is an uncharged resin type and reduces the effect of static electricity.
[Features]
· Both stacking upward and connecting laterally are possible.
· Falls due to vibration or shifting due to stacking are also non-issues.
· The main body is made of antistatic ABS resin.
· The number of shelf levels is 4.
· The shelf interval is 43 mm.
· 2 shelf boards are attached as accessories (uncharged ABS resin).
· The shelf board withstand load is approximately 2.5 kg per level. Total load capacity is approx. 10 kg.

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Caster
    NA
  • Shelf Board Load Capacity(kg)
    Approximately 2.5/level
  • Material
    Main Body, Lid, Shelf: Non-Charged ABS Resin (Surface Specific Resistance Value 3 x 10 11 Ω (Reference Value)), Clasp: Stainless Steel (SUS303)
  • Accessory
    2 Shelves (Uncharged ABS Resin)
  • Total load capacity(kg)
    Approx. 10
  • Shelf Spacing(mm)
    43
  • Number of Shelf Tiers
    4 Tiers
  • Features
    They can be stacked up and connected side-to-side, so they won't fall over due to vibration or shift as they are stacked.
  • Footnotes
    Silica gel plates in photograph are not included (recommended plate: stainless square vat [4-5309-01]).

Details

Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
External Dimensions(mm)

Refine by

  • 250×250×250
  • Clear
Internal dimensions(mm)

Refine by

  • 215X220X200
  • Clear
Specifications

Refine by

  • UD-1ESD 4 Pieces Set
  • Clear
Product Name

Refine by

  • Unit Desiccator UD-4ESD
  • Unit Desiccator UD-1ESD
  • Clear
Weight(kg)

Refine by

  • Approx. 1.8 (shelf board included)
  • Approx. 7.2 (shelf board included)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
250×250×250
215X220X200
-
Unit Desiccator UD-1ESD
Approx. 1.8 (shelf board included)
10 Day(s)
SGD 183.90

Part Number : 2-7918-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 183.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    250×250×250
  • Internal dimensions(mm)
    215X220X200
  • Caster
    NA
  • Specifications
    -
  • Shelf Board Load Capacity(kg)
    Approximately 2.5/level
  • Material
    Main Body, Lid, Shelf: Non-Charged ABS Resin (Surface Specific Resistance Value 3 x 10 11 Ω (Reference Value)), Clasp: Stainless Steel (SUS303)
  • Product Name
    Unit Desiccator UD-1ESD
  • Weight(kg)
    Approx. 1.8 (shelf board included)
  • Manufacturer Model Number
    UD-1ESD
  • JAN Code
    4562108471633
  • Accessory
    2 Shelves (Uncharged ABS Resin)
  • Total load capacity(kg)
    Approx. 10
  • Shelf Spacing(mm)
    43
  • Number of Shelf Tiers
    4 Tiers
  • Features
    They can be stacked up and connected side-to-side, so they won't fall over due to vibration or shift as they are stacked.
  • Footnotes
    Silica gel plates in photograph are not included (recommended plate: stainless square vat [4-5309-01]).
-
-
-
UD-1ESD 4 Pieces Set
Unit Desiccator UD-4ESD
Approx. 7.2 (shelf board included)
10 Day(s)
SGD 768.80

Part Number : 2-7918-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 768.80

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    -
  • Internal dimensions(mm)
    -
  • Caster
    NA
  • Specifications
    UD-1ESD 4 Pieces Set
  • Shelf Board Load Capacity(kg)
    Approximately 2.5/level
  • Material
    Main Body, Lid, Shelf: Non-Charged ABS Resin (Surface Specific Resistance Value 3 x 10 11 Ω (Reference Value)), Clasp: Stainless Steel (SUS303)
  • Product Name
    Unit Desiccator UD-4ESD
  • Weight(kg)
    Approx. 7.2 (shelf board included)
  • Manufacturer Model Number
    UD-4ESD
  • JAN Code
    -
  • Accessory
    2 Shelves (Uncharged ABS Resin)
  • Total load capacity(kg)
    Approx. 10
  • Shelf Spacing(mm)
    43
  • Number of Shelf Tiers
    4 Tiers
  • Features
    They can be stacked up and connected side-to-side, so they won't fall over due to vibration or shift as they are stacked.
  • Footnotes
    Silica gel plates in photograph are not included (recommended plate: stainless square vat [4-5309-01]).
  • Internal Capacity
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Unit Desiccator That Suppresses The Effect Of Static Electricity With Non-Static Resin Specifications

2-7918-01 (UD-1ESD) The main body has non-static ABS resin specifications that suppress the effect of static electricity. (Surface specific resistance value 3 × 1,011 Ω (reference value)) Materials: main body, cover, shelf / non-static ABS resin, clasp / stainless steel (SUS303); No. of shelf levels: 4; Shelf load bearing capacity: approx. 2.5 kg per shelf; Total load bearing capacity: approx. 10 kg *Silica gel plate in image not included

2-7918-01 (UD-1ESD)
The main body has non-static ABS resin specifications that suppress the effect of static electricity. (Surface specific resistance value 3 × 1,011 Ω (reference value))
Materials: main body, cover, shelf / non-static ABS resin, clasp / stainless steel (SUS303)
No. of shelf levels: 4
Shelf load bearing capacity: approx. 2.5 kg per shelf
Total load bearing capacity: approx. 10 kg
*Silica gel plate in image not included

UD-4ESD (2-7918-02) UD-1ESD (2-7918-01) Can be stacked on top of one another or placed side by side, and they won't fall over due to vibration or shift due to stacking. Weight (shelves included): UD-1ESD / approx. 1.8 kg, UD-4ESD / approx. 7.2 kg; Accessories: shelf plate × 2 (non-static ABS resin)

UD-4ESD (2-7918-02) UD-1ESD (2-7918-01)
Can be stacked on top of one another or placed side by side, and they won't fall over due to vibration or shift due to stacking.
Weight (shelves included): UD-1ESD / approx. 1.8 kg, UD-4ESD / approx. 7.2 kg
Accessories: shelf plate × 2 (non-static ABS resin)

About The Product Specifications

Part No.Model NumberExternal Dimensions (mm)Internal Dimensions (mm)
2-7918-01UD-1ESD250 × 250 × 250215 × 220 × 200
2-7918-02UD-4ESDUD-1ESD 4 Piece SetUD-1ESD 4 Piece Set

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)