(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Simple Glove Compartment

Simple Glove Compartment

Standard Unit Price:
SGD 894.30
Days to Ship :
10 Day(s)

[Specifications]
·Materials: Cover: flexible PVC (PVC resin) 0.5 mm thick ;frame: ø13 mm stainless steel (SUS304) pipe
·Weight: Approx. 10 kg
·Gloves: 0.4 mm thick
·Accessories: Gloves for Glovebox (6-948-01) × 1 Pair

Basic Specifications

  • Product Type
    Simple Type Glove Compartment
  • Size(mm)
    700×500×500
  • Sterilization lamp
    NA
  • Weight(kg)
    Approx. 10
  • Product Name
    Simple Type Glove Compartment SM-1 Glove Type
  • Manufacturer Model Number
    SM-1 (Glove Type)
  • JAN Code
    4560111742672
  • Gloves(mm)
    0.4 thickness
  • Accessory
    Gloves for Glove Compartment (6-948-01) x 1 Pair
  • 1 unit
Part Number

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
10 Day(s)
SGD 894.30

Part Number : 3-116-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 894.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Simple Type Glove Compartment
  • Size(mm)
    700×500×500
  • Sterilization lamp
    NA
  • Weight(kg)
    Approx. 10
  • Product Name
    Simple Type Glove Compartment SM-1 Glove Type
  • Manufacturer Model Number
    SM-1 (Glove Type)
  • JAN Code
    4560111742672
  • Gloves(mm)
    0.4 thickness
  • Accessory
    Gloves for Glove Compartment (6-948-01) x 1 Pair

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)