(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PVC Medicine Cabinet 400x400x600

PVC Medicine Cabinet 400x400x600

Standard Unit Price:
SGD 1,194.10
Days to Ship :
8 Day(s)

[Features]
・ A chemical storage cabinet made of PVC (Polyvinyl chloride resin) with excellent chemical resistance
・ It is compact and can be neatly stored under the laboratory table, so it is convenient for storing chemicals that are used all the time

Basic Specifications

  • Product Type
    PVC Medicine Cabinet
  • Key
    No Key
  • Size(mm)
    400X400X600
  • Weight(kg)
    9.6
  • Manufacturer Product Name
    PVC Medicine Cabinet UT-YK01
  • Manufacturer Model Number
    UT-YK01
  • JAN Code
    4560111767163
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Accessory
    Shelf Board x 1 Piece (385 x 350 mm) / Padlock x 1 Piece / Fixing Bracket x 4 Pieces
  • Features
    A chemical closet made of PVC (vinyl chloride resin) that features outstanding chemical resistance. Compact enough to be stored comfortably beneath a laboratory table, it provides a convenient place to store chemicals that are used on a regular basis.
  • Footnotes
    Some parts such as the door hinge and lock use metal parts.
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 1,194.10

Part Number : 1-4015-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,194.10
Quantity 1 unit

Specificationtitle

  • Product Type
    PVC Medicine Cabinet
  • Key
    No Key
  • Size(mm)
    400X400X600
  • Weight(kg)
    9.6
  • Manufacturer Product Name
    PVC Medicine Cabinet UT-YK01
  • Manufacturer Model Number
    UT-YK01
  • JAN Code
    4560111767163
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Accessory
    Shelf Board x 1 Piece (385 x 350 mm) / Padlock x 1 Piece / Fixing Bracket x 4 Pieces
  • Features
    A chemical closet made of PVC (vinyl chloride resin) that features outstanding chemical resistance. Compact enough to be stored comfortably beneath a laboratory table, it provides a convenient place to store chemicals that are used on a regular basis.
  • Footnotes
    Some parts such as the door hinge and lock use metal parts.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)