(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Small Type Chemical Cabinet

Small Type Chemical Cabinet

Standard Unit Price:
SGD 15.20
Days to Ship :
10 Day(s)

A chemical cabinet with casters, dedicated for small reagent bottles and installable under a laboratory table or work bench. Each holder holds 1 sample bottle and prevents breakage/tipping over. Chemicals can be taken out smoothly by the holder.

Basic Specifications

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • External Dimensions(mm)
    272X352X60
  • Manufacturer Product Name
    Reagent Bottle Holder H-100
  • Manufacturer Model Number
    H-100 (100 ml Holder)
  • JAN Code
    4560111765336
  • Specification details
    Lock included
  • Holder Hole Diameter
    φ60mmX(H)60mm
  • Number of reagent bottle stored
    100 ml Bottle x 24 pcs
  • Features
    It is a chemical cabinet with casters exclusive for small reagent bottles and can be installed under a laboratory table or work bench. Holder holds each reagent bottle one by one, to prevent falling/damage. Chemicals can be taken out smoothly by the holder.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 15.20

Part Number : 2-4695-11
Days to Ship 10 Day(s)
Standard Unit Price SGD 15.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • External Dimensions(mm)
    272X352X60
  • Manufacturer Product Name
    Reagent Bottle Holder H-100
  • Manufacturer Model Number
    H-100 (100 ml Holder)
  • JAN Code
    4560111765336
  • Specification details
    Lock included
  • Holder Hole Diameter
    φ60mmX(H)60mm
  • Number of reagent bottle stored
    100 ml Bottle x 24 pcs
  • Features
    It is a chemical cabinet with casters exclusive for small reagent bottles and can be installed under a laboratory table or work bench. Holder holds each reagent bottle one by one, to prevent falling/damage. Chemicals can be taken out smoothly by the holder.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)