(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Stainless Steel Storage Cabinet 900x500x900 – 900x500x1800

Stainless Steel Storage Cabinet 900x500x900 – 900x500x1800

Standard Unit Price:
SGD 53.70-
Days to Ship :
16 Day(s) or more

Stainless steel chemical storage cabinet.
The double door, open door, etc., are available as specifications.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 pc.
  • 1 unit
  • 1 Pack (2 pcs.)
  • Clear
Specifications

Refine by

  • Base
  • Floor-mounting fitting set
  • Shelf Board
  • Clear
Width(mm)

Refine by

  • 860
  • 900
  • Clear
Depth(mm)

Refine by

  • 432
  • 476
  • Clear
Height(mm)

Refine by

  • 15
  • 60
  • Clear
Weight(kg)

Refine by

  • 4.1
  • 5.1
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Base
900
476
60
5.1
21 Day(s)
SGD 612.50

Part Number : 0-5223-11
Days to Ship 21 Day(s)
Standard Unit Price SGD 612.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Other
    Option
  • Specifications
    Base
  • Width(mm)
    900
  • Depth(mm)
    476
  • Height(mm)
    60
  • Weight(kg)
    5.1
  • Manufacturer Product Name
    Stainless Steel Cupboard, Base SS-B1
  • Manufacturer Model Number
    SS-B1
  • Shelf Material
    -
  • Features
    -
1 pc.
Shelf Board
860
432
15
4.1
21 Day(s)
SGD 352.80

Part Number : 0-5223-12
Days to Ship 21 Day(s)
Standard Unit Price SGD 352.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Other
    Option
  • Specifications
    Shelf Board
  • Width(mm)
    860
  • Depth(mm)
    432
  • Height(mm)
    15
  • Weight(kg)
    4.1
  • Manufacturer Product Name
    Stainless Steel Cupboard, Shelf SS-DSB
  • Manufacturer Model Number
    SS-DSB
  • Shelf Material
    Stainless steel (SUS304), hairline finish
  • Features
    -
1 Pack (2 pcs.)
Floor-mounting fitting set
-
-
-
-
16 Day(s)
SGD 376.20

Part Number : 0-5223-14
Days to Ship 16 Day(s)
Standard Unit Price SGD 376.20
Quantity 1 Pack (2 pcs.)

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Other
    Option
  • Specifications
    Floor-mounting fitting set
  • Width(mm)
    -
  • Depth(mm)
    -
  • Height(mm)
    -
  • Weight(kg)
    -
  • Manufacturer Product Name
    Fixing Bracket Set for Floor SFS-UN, 2 pcs
  • Manufacturer Model Number
    SFS-UN
  • Shelf Material
    -
  • Features
    1 Set (2 pcs)
1 Pack (2 pcs.)
Floor-mounting fitting set
-
-
-
-
16 Day(s)
SGD 53.70

Part Number : 0-5223-15
Days to Ship 16 Day(s)
Standard Unit Price SGD 53.70
Quantity 1 Pack (2 pcs.)

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Other
    Option
  • Specifications
    Floor-mounting fitting set
  • Width(mm)
    -
  • Depth(mm)
    -
  • Height(mm)
    -
  • Weight(kg)
    -
  • Manufacturer Product Name
    Fixing Bracket Set for Floor SFS-K, 2 pcs
  • Manufacturer Model Number
    SFS-K
  • Shelf Material
    -
  • Features
    1 Set (2 pcs)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)