(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety cabinet standard/inner epoxy coating

Safety cabinet standard/inner epoxy coating

Standard Unit Price:
SGD 2.49-
Days to Ship :
8 Day(s) or more

Since size is standardized in the safety cabinet series, use of a connection fitting eases the connection work. An air outlet duct (sold separately) of φ100 mm can be attached to the top.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 unit
  • 1 Pack (1 pcs)
  • 1 Set (Tray: 1 pc, Holder: 2 pcs)
  • Clear
Details Type

Refine by

  • Stand (for 500 ml)
  • Stand for 500 ml
  • Stand for 1000 ml
  • Fluid leak prevention base
  • Horizontal Partition Board
  • Standard Base
  • Tray
  • Clear
Specifications

Refine by

  • SU For (Includes Holder x 2 Pieces)
  • Tray Included (for 3 Type) With Adjuster
  • Standard (for 5-type) / comes with adjuster
  • Tray Included (for 5 Type) With Adjuster
  • For GYF, No. stored/6
  • For GYF, No. stored/12
  • For SF/GF/GYF (455x600x100 mm)
  • For SU/SF
  • Clear
Height(mm)

Refine by

  • 100
  • Clear
Manufacturer Product Name

Refine by

  • Fluid leak prevention base BP-5E
  • Standard Base BS-5E
  • Fluid leak prevention base BP-3E
  • 500 ml Stand for GYF-3BE
  • 1000 ml Stand for GYF-3BE
  • Safety Cabinet FX Base
  • Safety Cabinet Parts Horizontal Partition
  • Safety Cabinet Parts Vertical Partition
  • With Safety Cabinet Tray Holder
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Tray: 1 pc, Holder: 2 pcs)
Tray
SU For (Includes Holder x 2 Pieces)
-
With Safety Cabinet Tray Holder
8 Day(s)
SGD 46.00

Part Number : 3-5018-21
Days to Ship 8 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 Set (Tray: 1 pc, Holder: 2 pcs)

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Other
    Option
  • Details Type
    Tray
  • Specifications
    SU For (Includes Holder x 2 Pieces)
  • Height(mm)
    -
  • Manufacturer Product Name
    With Safety Cabinet Tray Holder
  • Main Body Material
    -
1 Pack (1 pcs)
Horizontal Partition Board
For SU/SF
-
Safety Cabinet Parts Horizontal Partition
8 Day(s)
SGD 2.49

Part Number : 3-5018-22
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.49
Quantity 1 Pack (1 pcs)

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Other
    Option
  • Details Type
    Horizontal Partition Board
  • Specifications
    For SU/SF
  • Height(mm)
    -
  • Manufacturer Product Name
    Safety Cabinet Parts Horizontal Partition
  • Main Body Material
    -
1 Pack (1 pcs)
Stand (for 500 ml)
For SU/SF
-
Safety Cabinet Parts Vertical Partition
8 Day(s)
SGD 2.86

Part Number : 3-5018-23
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.86
Quantity 1 Pack (1 pcs)

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Other
    Option
  • Details Type
    Stand (for 500 ml)
  • Specifications
    For SU/SF
  • Height(mm)
    -
  • Manufacturer Product Name
    Safety Cabinet Parts Vertical Partition
  • Main Body Material
    -
1 unit
Standard Base
For SF/GF/GYF (455x600x100 mm)
-
Safety Cabinet FX Base
8 Day(s)
SGD 798.10

Part Number : 3-5823-17
Days to Ship 8 Day(s)
Standard Unit Price SGD 798.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Other
    Option
  • Details Type
    Standard Base
  • Specifications
    For SF/GF/GYF (455x600x100 mm)
  • Height(mm)
    -
  • Manufacturer Product Name
    Safety Cabinet FX Base
  • Main Body Material
    -
1 unit
Stand for 500 ml
For GYF, No. stored/12
-
500 ml Stand for GYF-3BE
8 Day(s)
SGD 468.90

Part Number : 3-5823-18
Days to Ship 8 Day(s)
Standard Unit Price SGD 468.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Other
    Option
  • Details Type
    Stand for 500 ml
  • Specifications
    For GYF, No. stored/12
  • Height(mm)
    -
  • Manufacturer Product Name
    500 ml Stand for GYF-3BE
  • Main Body Material
    -
1 unit
Stand for 1000 ml
For GYF, No. stored/6
-
1000 ml Stand for GYF-3BE
8 Day(s)
SGD 449.50

Part Number : 3-5823-19
Days to Ship 8 Day(s)
Standard Unit Price SGD 449.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Other
    Option
  • Details Type
    Stand for 1000 ml
  • Specifications
    For GYF, No. stored/6
  • Height(mm)
    -
  • Manufacturer Product Name
    1000 ml Stand for GYF-3BE
  • Main Body Material
    -
1 unit
Fluid leak prevention base
Tray Included (for 3 Type) With Adjuster
100
Fluid leak prevention base BP-3E
10 Day(s)
SGD 1,017.00

Part Number : 3-5823-23
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,017.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Other
    Option
  • Details Type
    Fluid leak prevention base
  • Specifications
    Tray Included (for 3 Type) With Adjuster
  • Height(mm)
    100
  • Manufacturer Product Name
    Fluid leak prevention base BP-3E
  • Main Body Material
    Stainless Steel (SUS304)
1 unit
Fluid leak prevention base
Tray Included (for 5 Type) With Adjuster
100
Fluid leak prevention base BP-5E
10 Day(s)
SGD 1,219.90

Part Number : 3-5823-24
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,219.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Other
    Option
  • Details Type
    Fluid leak prevention base
  • Specifications
    Tray Included (for 5 Type) With Adjuster
  • Height(mm)
    100
  • Manufacturer Product Name
    Fluid leak prevention base BP-5E
  • Main Body Material
    Stainless Steel (SUS304)
1 unit
Fluid leak prevention base
Standard (for 5-type) / comes with adjuster
100
Standard Base BS-5E
10 Day(s)
SGD 757.10

Part Number : 3-5823-25
Days to Ship 10 Day(s)
Standard Unit Price SGD 757.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Other
    Option
  • Details Type
    Fluid leak prevention base
  • Specifications
    Standard (for 5-type) / comes with adjuster
  • Height(mm)
    100
  • Manufacturer Product Name
    Standard Base BS-5E
  • Main Body Material
    Stainless Steel (SUS304)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)