(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Resin Tap

Resin Tap

Standard Unit Price:
SGD 341.40-
Days to Ship :
8 Day(s)

Metal-free faucet.
[Features]
·Since it is made of resin, it can be used for experiments that should be avoided metal.
·A water shatter resistant tube is attached to the tip.
·The gooseneck rotates 360°.

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Features
    Since it is made of resin, it can be used for tests in which the use of metals is contraindicated. The tip is fitted with a tube to prevent dispersion of water. Gooseneck piping is capable of 360° rotation.
  • Footnotes
    Use polyvinyl chloride adhesive for piping (VP20A).
  • Main Body Material
    PVC (Polyvinyl Chloride Resin)
  • Connection Dia.
    VP20A (Nominal Diameter)
  • Faucet part(mm)
    Outer Diameter: φ10, Inner Diameter / φ7
  • Tube for preventing scattering(mm)
    Outer Diameter: φ14, Inner Diameter: φ10, Length / 150
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Height(mm)

Refine by

  • 340
  • 440
  • Clear
Manufacturer Product Name

Refine by

  • Resin Faucet S
  • Resin Faucet W
  • Clear
Manufacturer Model Number

Refine by

  • S
  • W
  • Clear
JAN Code

Refine by

  • 4560111768245
  • 4560111768252
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
340
Resin Faucet S
S
4560111768245
8 Day(s)
SGD 341.40

Part Number : 1-6012-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 341.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Height(mm)
    340
  • Manufacturer Product Name
    Resin Faucet S
  • Manufacturer Model Number
    S
  • JAN Code
    4560111768245
  • Features
    Since it is made of resin, it can be used for tests in which the use of metals is contraindicated. The tip is fitted with a tube to prevent dispersion of water. Gooseneck piping is capable of 360° rotation.
  • Footnotes
    Use polyvinyl chloride adhesive for piping (VP20A).
  • Main Body Material
    PVC (Polyvinyl Chloride Resin)
  • Connection Dia.
    VP20A (Nominal Diameter)
  • Faucet part(mm)
    Outer Diameter: φ10, Inner Diameter / φ7
  • Tube for preventing scattering(mm)
    Outer Diameter: φ14, Inner Diameter: φ10, Length / 150
1 pc.
440
Resin Faucet W
W
4560111768252
8 Day(s)
SGD 1,007.10

Part Number : 1-6012-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,007.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Height(mm)
    440
  • Manufacturer Product Name
    Resin Faucet W
  • Manufacturer Model Number
    W
  • JAN Code
    4560111768252
  • Features
    Since it is made of resin, it can be used for tests in which the use of metals is contraindicated. The tip is fitted with a tube to prevent dispersion of water. Gooseneck piping is capable of 360° rotation.
  • Footnotes
    Use polyvinyl chloride adhesive for piping (VP20A).
  • Main Body Material
    PVC (Polyvinyl Chloride Resin)
  • Connection Dia.
    VP20A (Nominal Diameter)
  • Faucet part(mm)
    Outer Diameter: φ10, Inner Diameter / φ7
  • Tube for preventing scattering(mm)
    Outer Diameter: φ14, Inner Diameter: φ10, Length / 150

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)