(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sink, boat-shaped sink

Sink, boat-shaped sink

Standard Unit Price:
SGD 1,888.40-
Days to Ship :
31 Day(s)

A boat type sink.

Basic Specifications

  • Product Type
    Sink cabinet
  • Caster
    Available
  • Sink number
    One Tank
  • Material
    Stainless Steel (SUS430)
  • Specification details
    Level Adjuster (+30 mm), with Hose, with Drain Trap
  • Tank depth(mm)
    180
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 900×450×800
  • 1200×450×800
  • 1500×450×800
  • Clear
Manufacturer Product Name

Refine by

  • Sink cabinet KF-1500
  • Sink cabinet KF-1200
  • Sink cabinet KF-900
  • Clear
Manufacturer Model Number

Refine by

  • KF-1500
  • KF-1200
  • KF-900
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900×450×800
Sink cabinet KF-900
KF-900
31 Day(s)
SGD 1,888.40

Part Number : 1-8948-01
Days to Ship 31 Day(s)
Standard Unit Price SGD 1,888.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Sink cabinet
  • Size(mm)
    900×450×800
  • Caster
    Available
  • Sink number
    One Tank
  • Manufacturer Product Name
    Sink cabinet KF-900
  • Manufacturer Model Number
    KF-900
  • Weight(kg)
    15
  • Material
    Stainless Steel (SUS430)
  • Specification details
    Level Adjuster (+30 mm), with Hose, with Drain Trap
  • Tank depth(mm)
    180
1 unit
1200×450×800
Sink cabinet KF-1200
KF-1200
31 Day(s)
SGD 2,188.60

Part Number : 1-8948-02
Days to Ship 31 Day(s)
Standard Unit Price SGD 2,188.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Sink cabinet
  • Size(mm)
    1200×450×800
  • Caster
    Available
  • Sink number
    One Tank
  • Manufacturer Product Name
    Sink cabinet KF-1200
  • Manufacturer Model Number
    KF-1200
  • Weight(kg)
    20
  • Material
    Stainless Steel (SUS430)
  • Specification details
    Level Adjuster (+30 mm), with Hose, with Drain Trap
  • Tank depth(mm)
    180
1 unit
1500×450×800
Sink cabinet KF-1500
KF-1500
31 Day(s)
SGD 2,409.30

Part Number : 1-8948-03
Days to Ship 31 Day(s)
Standard Unit Price SGD 2,409.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Sink cabinet
  • Size(mm)
    1500×450×800
  • Caster
    Available
  • Sink number
    One Tank
  • Manufacturer Product Name
    Sink cabinet KF-1500
  • Manufacturer Model Number
    KF-1500
  • Weight(kg)
    30
  • Material
    Stainless Steel (SUS430)
  • Specification details
    Level Adjuster (+30 mm), with Hose, with Drain Trap
  • Tank depth(mm)
    180

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)