(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sink, 1 tank, cabinet sink

Sink, 1 tank, cabinet sink

Standard Unit Price:
SGD 1,642.00-
Days to Ship :
31 Day(s)

Single Cabinet Sink

Basic Specifications

  • Product Type
    Sink cabinet
  • Caster
    Available
  • Sink number
    One Tank
  • Height(mm)
    800
  • Material
    Stainless Steel (SUS430)
  • Specification details
    Level Adjuster (+25 mm), with Hose
  • Tank depth(mm)
    220
  • Back Panel Height(mm)
    90
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width(mm)

Refine by

  • 600
  • 750
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • Clear
Manufacturer Product Name

Refine by

  • Sink cabinet AP1-750K
  • Sink cabinet AP1-600H
  • Sink cabinet AP1-600K
  • Clear
Manufacturer Model Number

Refine by

  • AP1-750K
  • AP1-600H
  • AP1-600K
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
600
600
Sink cabinet AP1-600H
AP1-600H
31 Day(s)
SGD 2,078.70

Part Number : 1-3408-01
Days to Ship 31 Day(s)
Standard Unit Price SGD 2,078.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Sink cabinet
  • Caster
    Available
  • Sink number
    One Tank
  • Width(mm)
    600
  • Depth(mm)
    600
  • Height(mm)
    800
  • Manufacturer Product Name
    Sink cabinet AP1-600H
  • Manufacturer Model Number
    AP1-600H
  • Weight(kg)
    23
  • Material
    Stainless Steel (SUS430)
  • Specification details
    Level Adjuster (+25 mm), with Hose
  • Tank depth(mm)
    220
  • Back Panel Height(mm)
    90
1 unit
600
450
Sink cabinet AP1-600K
AP1-600K
31 Day(s)
SGD 1,642.00

Part Number : 1-8949-01
Days to Ship 31 Day(s)
Standard Unit Price SGD 1,642.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Sink cabinet
  • Caster
    Available
  • Sink number
    One Tank
  • Width(mm)
    600
  • Depth(mm)
    450
  • Height(mm)
    800
  • Manufacturer Product Name
    Sink cabinet AP1-600K
  • Manufacturer Model Number
    AP1-600K
  • Weight(kg)
    20
  • Material
    Stainless Steel (SUS430)
  • Specification details
    Level Adjuster (+25 mm), with Hose
  • Tank depth(mm)
    220
  • Back Panel Height(mm)
    90
1 unit
750
450
Sink cabinet AP1-750K
AP1-750K
31 Day(s)
SGD 2,390.80

Part Number : 1-8949-02
Days to Ship 31 Day(s)
Standard Unit Price SGD 2,390.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Sink cabinet
  • Caster
    Available
  • Sink number
    One Tank
  • Width(mm)
    750
  • Depth(mm)
    450
  • Height(mm)
    800
  • Manufacturer Product Name
    Sink cabinet AP1-750K
  • Manufacturer Model Number
    AP1-750K
  • Weight(kg)
    25
  • Material
    Stainless Steel (SUS430)
  • Specification details
    Level Adjuster (+25 mm), with Hose
  • Tank depth(mm)
    220
  • Back Panel Height(mm)
    90

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)