(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sink, 1 tank, sink

Sink, 1 tank, sink

Standard Unit Price:
SGD 1,250.60-
Days to Ship :
31 Day(s)

[Features]
·With level adjuster (+30 mm), hose

Basic Specifications

  • Product Type
    Sink cabinet
  • Caster
    Available
  • Sink number
    One Tank
  • Height(mm)
    800
  • Material
    Stainless Steel (SUS430)
  • Specification details
    Level Adjuster (+30 mm), with Hose
  • Tank depth(mm)
    220
  • Back Panel Height(mm)
    90
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width(mm)

Refine by

  • 600
  • 750
  • 900
  • 1200
  • 1500
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • Clear
Manufacturer Product Name

Refine by

  • Sink cabinet KP1-1500
  • Sink cabinet KP1-1200
  • Sink cabinet HP1-900
  • Sink cabinet KP1-900
  • Sink cabinet HP1-750
  • Sink cabinet HP1-600
  • Clear
Manufacturer Model Number

Refine by

  • KP1-1500
  • KP1-1200
  • HP1-900
  • KP1-900
  • HP1-750
  • HP1-600
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
600
600
Sink cabinet HP1-600
HP1-600
31 Day(s)
SGD 1,250.60

Part Number : 1-3409-04
Days to Ship 31 Day(s)
Standard Unit Price SGD 1,250.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Sink cabinet
  • Caster
    Available
  • Sink number
    One Tank
  • Width(mm)
    600
  • Depth(mm)
    600
  • Height(mm)
    800
  • Manufacturer Product Name
    Sink cabinet HP1-600
  • Manufacturer Model Number
    HP1-600
  • Weight(kg)
    15
  • Material
    Stainless Steel (SUS430)
  • Specification details
    Level Adjuster (+30 mm), with Hose
  • Tank depth(mm)
    220
  • Back Panel Height(mm)
    90
1 unit
750
600
Sink cabinet HP1-750
HP1-750
31 Day(s)
SGD 1,544.20

Part Number : 1-3409-05
Days to Ship 31 Day(s)
Standard Unit Price SGD 1,544.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Sink cabinet
  • Caster
    Available
  • Sink number
    One Tank
  • Width(mm)
    750
  • Depth(mm)
    600
  • Height(mm)
    800
  • Manufacturer Product Name
    Sink cabinet HP1-750
  • Manufacturer Model Number
    HP1-750
  • Weight(kg)
    17
  • Material
    Stainless Steel (SUS430)
  • Specification details
    Level Adjuster (+30 mm), with Hose
  • Tank depth(mm)
    220
  • Back Panel Height(mm)
    90
1 unit
900
600
Sink cabinet HP1-900
HP1-900
31 Day(s)
SGD 1,657.10

Part Number : 1-3409-06
Days to Ship 31 Day(s)
Standard Unit Price SGD 1,657.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Sink cabinet
  • Caster
    Available
  • Sink number
    One Tank
  • Width(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    800
  • Manufacturer Product Name
    Sink cabinet HP1-900
  • Manufacturer Model Number
    HP1-900
  • Weight(kg)
    18
  • Material
    Stainless Steel (SUS430)
  • Specification details
    Level Adjuster (+30 mm), with Hose
  • Tank depth(mm)
    220
  • Back Panel Height(mm)
    90
1 unit
900
450
Sink cabinet KP1-900
KP1-900
31 Day(s)
SGD 1,591.10

Part Number : 1-8942-06
Days to Ship 31 Day(s)
Standard Unit Price SGD 1,591.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Sink cabinet
  • Caster
    Available
  • Sink number
    One Tank
  • Width(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    800
  • Manufacturer Product Name
    Sink cabinet KP1-900
  • Manufacturer Model Number
    KP1-900
  • Weight(kg)
    16
  • Material
    Stainless Steel (SUS430)
  • Specification details
    Level Adjuster (+30 mm), with Hose
  • Tank depth(mm)
    220
  • Back Panel Height(mm)
    90
1 unit
1200
450
Sink cabinet KP1-1200
KP1-1200
31 Day(s)
SGD 1,766.30

Part Number : 1-8942-07
Days to Ship 31 Day(s)
Standard Unit Price SGD 1,766.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Sink cabinet
  • Caster
    Available
  • Sink number
    One Tank
  • Width(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    800
  • Manufacturer Product Name
    Sink cabinet KP1-1200
  • Manufacturer Model Number
    KP1-1200
  • Weight(kg)
    18
  • Material
    Stainless Steel (SUS430)
  • Specification details
    Level Adjuster (+30 mm), with Hose
  • Tank depth(mm)
    220
  • Back Panel Height(mm)
    90
1 unit
1500
450
Sink cabinet KP1-1500
KP1-1500
31 Day(s)
SGD 2,357.80

Part Number : 1-8942-08
Days to Ship 31 Day(s)
Standard Unit Price SGD 2,357.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Sink cabinet
  • Caster
    Available
  • Sink number
    One Tank
  • Width(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    800
  • Manufacturer Product Name
    Sink cabinet KP1-1500
  • Manufacturer Model Number
    KP1-1500
  • Weight(kg)
    25
  • Material
    Stainless Steel (SUS430)
  • Specification details
    Level Adjuster (+30 mm), with Hose
  • Tank depth(mm)
    220
  • Back Panel Height(mm)
    90

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)