Mechanic Tool Set (61-point) 81260J

Mechanic Tool Set (61-point) 81260J

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· The lightweight resin box reduces the burden in movement.

· 3/8 SQ socket (with holder): 8, 9, 10, 11, 12, 13, 14, 15, 17, 19, 21, 22 mm.
· 3/8 SQ deep socket (with holder): 10, 11, 12, 13, 14, 17, 19 mm.
· 3/8 SQ plug socket: 5/8", 3/4", 13/16".
· Combination wrenches: 8, 10, 11, 12, 13, 14, 15, 17, 19, 21, and 22 mm.
· 3/8 SQ Ratchet Handle, 3/8 SQ Extension Bar: 75, 150, 300 mm.
· 3/8 SQ Universal Joint 3/8 SQ.
· 3/8 SQ spinner handle, flathead screwdriver: 6.0 x 100 / 8.0 x 150 mm.
· Phillips screwdriver: #1 x 75, #2 x 100, #3 x 150 mm.
· Stubby Phillips screwdriver: #2 x 36 mm.
· Stubby flathead screwdriver: 6.5 x 36 mm.
· Longnose pliers: 165 mm.
· Combination pliers: 200 mm.
· Nipper: 165 mm.
· Water pump pliers: 300 mm.
· Ball peen hammer: 12 oz.
· Rubber hammer: 680 g.
· Grip pliers: 235 mm.
· Brake hose clamp: 235 mm.
· Monkey wrench: 250 mm.
· Chain-Type Oil Filter Wrench: 30 to 125 mm.
· Belt type oil filter wrench: 60 to 115 mm.
· Hexagon wrench set: 9 pieces.
· Resin super box: With internal dish.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 81260J
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Single-Door Portable Type
  • Case Size (Frontage x Depth x Height)(mm)
    450×243×210
  • Set Content(Point)
    61
  • Case color
    Blue
  • JAN Code
    4545301000893
  • Set Content
    3/8" SQ socket (with holder): 8, 9, 10, 11, 12, 13, 14, 15, 17, 19, 21, 22 mm, 3/8" SQ deep socket (with holder): 10, 11, 12, 13, 14, 17, 19 mm, 3/8" SQ plug socket: 5/8", 3/4 ", 13/16", combination wrench: 8, 10, 11, 12, 13, 14, 15, 17, 19, 21, 22 mm, 3/8"SQ ratchet handle, 3/8" SQ extension bar: 75, 150, 300 mm, 3/8"SQ universal joint, 3/8" SQ spinner handle, flathead screwdriver: 6.0 x 100, 8.0 x 150 mm, Phillips screwdriver: #1 x 75, #2 x 100, #3 x 150 mm, stubby Phillips screwdriver: #2 x 36 mm, stubby flathead screwdriver: 6.5 x 36 mm, needle-nose pliers: 165 mm, combination pliers: 200 mm, nippers: 165 mm, water pump pliers: 300 mm, ball-peen hammer: 12 oz, rubber hammer: 680 g, grip pliers: 235 mm, brake hose clamp: 235 mm, monkey wrench: 250 mm, chain-type oil filter wrench: 30 to 125 mm, belt-type oil filter wrench: 60 to 115 mm, hexagon wrench set: 9 pcs, resin toolbox (with tray)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)