Ratcheting Screwdriver 52379

Ratcheting Screwdriver 52379

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Gear number is 60.
· It is only possible to use the gear for normal/reverse rotation.
· It has a large-sized lever that makes it easy to change gears.
· Bit length: 135 mm.

Basic Specifications

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Grip Type
    Resin
  • Total Length(mm)
    193
  • Specifications
    Accessory Tool Bits: 6.35 hex cross-recessed head No.2 x flathead, 6 mm
  • Features
    Number of Gears 60
  • JAN Code
    4712818985368

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 52379
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Grip Type
    Resin
  • Total Length(mm)
    193
  • Specifications
    Accessory Tool Bits: 6.35 hex cross-recessed head No.2 x flathead, 6 mm
  • Features
    Number of Gears 60
  • JAN Code
    4712818985368

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)