(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Power Multi Radio

Power Multi Radio

Standard Unit Price:
SGD 35.50
Days to Ship :
7 Day(s)

Cutting is possible by grasping with just the tip. Can be used for multiple purposes such as insertion, screw turning, or peeling.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    156
  • With or without Spring
    Included
  • Steel Wire Cutting Performance(φ/mm)
    1.2
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Stranded Wire Cutting Ability(φ/mm)
    2
  • Stainless steel cutting ability(φ/mm)
    1
  • Single Item / Set Classification
    Single Item
  • Soft Iron Wire Cutting Capacity(mm φ)
    2
  • Head Width(mm)
    16
  • Head Thickness(mm)
    10
  • Grip Width(mm)
    55
  • Tip Length(mm)
    43
  • Body / Option
    Main Body
  • Weight(g)
    120
  • JAN Code
    4952269110418
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 35.50

Part Number : PW-212DG
Days to Ship 7 Day(s)
Standard Unit Price SGD 35.50

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    156
  • With or without Spring
    Included
  • Steel Wire Cutting Performance(φ/mm)
    1.2
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Stranded Wire Cutting Ability(φ/mm)
    2
  • Stainless steel cutting ability(φ/mm)
    1
  • Single Item / Set Classification
    Single Item
  • Soft Iron Wire Cutting Capacity(mm φ)
    2
  • Head Width(mm)
    16
  • Head Thickness(mm)
    10
  • Grip Width(mm)
    55
  • Tip Length(mm)
    43
  • Body / Option
    Main Body
  • Weight(g)
    120
  • JAN Code
    4952269110418

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)