3/8 SQ Hex Bit Socket (Long Type)

3/8 SQ Hex Bit Socket (Long Type)

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· A long type hexagonal bit socket.

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    100

Catalog

Japanese Only

Part Number
Opposite side dimensions(mm)

Refine by

  • 3
  • 4
  • 5
  • 6
  • 7
  • 8
  • 10
  • Clear
JAN Code

Refine by

  • 4712818955804
  • 4712818955811
  • 4712818955828
  • 4712818955835
  • 4712818955842
  • 4712818955859
  • 4712818955873
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3
4712818955804
4 Day(s) or more
-

Part Number : 22941
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    3
  • Overall Length(mm)
    100
  • JAN Code
    4712818955804
4
4712818955811
4 Day(s) or more
-

Part Number : 22942
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    4
  • Overall Length(mm)
    100
  • JAN Code
    4712818955811
5
4712818955828
4 Day(s) or more
-

Part Number : 22943
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    5
  • Overall Length(mm)
    100
  • JAN Code
    4712818955828
6
4712818955835
4 Day(s) or more
-

Part Number : 22944
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    6
  • Overall Length(mm)
    100
  • JAN Code
    4712818955835
7
4712818955842
4 Day(s) or more
-

Part Number : 22945
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    7
  • Overall Length(mm)
    100
  • JAN Code
    4712818955842
8
4712818955859
4 Day(s) or more
-

Part Number : 22946
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    8
  • Overall Length(mm)
    100
  • JAN Code
    4712818955859
10
4712818955873
4 Day(s) or more
-

Part Number : 22948
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    10
  • Overall Length(mm)
    100
  • JAN Code
    4712818955873

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)