1/4 SQ Flathead Bit Socket

1/4 SQ Flathead Bit Socket

Standard Unit Price:
-
Days to Ship :
Quote

Flathead bit socket.

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    37

Catalog

Japanese Only

Part Number
Cutting Edge Width(mm)

Refine by

  • 4
  • 5.5
  • 6.5
  • Clear
JAN Code

Refine by

  • 4712818953022
  • 4712818953039
  • 4712818953046
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4
4712818953022
Quote
-

Part Number : 21832
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    37
  • Cutting Edge Width(mm)
    4
  • JAN Code
    4712818953022
5.5
4712818953039
Quote
-

Part Number : 21834
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    37
  • Cutting Edge Width(mm)
    5.5
  • JAN Code
    4712818953039
6.5
4712818953046
Quote
-

Part Number : 21836
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    37
  • Cutting Edge Width(mm)
    6.5
  • JAN Code
    4712818953046

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)