1/2" SQ Deep Impact Socket Set 23291

1/2" SQ Deep Impact Socket Set 23291

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Deep impact socket set with excellent cost-performance, drive pin 1/2 sq

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 23291
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Impact Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    10 ~ 24
  • Overall Length(mm)
    78 ~ 78.5
  • JAN Code
    4712818957068
  • Note
    Pin and ring are not included. Please purchase separately.
  • Set Content
    Deep Impact Socket: 10/11/12/13/14/17/19/21/22/24, Blow Molded Case

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)