1/4 SQ Deep Socket (Hex)

1/4 SQ Deep Socket (Hex)

[Features]
· Deep socket with beautiful mirror finish plating.
· Surface contact type unlikely to damage bolts and nuts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

11209

 
Part Number
11209
Part NumberVolume DiscountDays to ShipWidth across flat dimension (S Measurement) Tip External Diameter
(mm)
Drive outer diameter
(mm)
JAN Code Features
4 Day(s) or more 1/218184712818930290Surface contact type unlikely to damage bolts/nuts. Hexagonal type.

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application Manual Operation Socket shape Hexagonal
Insertion Angle (Shaft measurement when electric drill) (Inch) 1/4 Overall length (L dimension)(mm) 49.5

Please check the type/dimensions/specifications of the part 11209 in the 1/4 SQ Deep Socket (Hex) series.

Similar Part Numbers

Part Number
11204
11205
11206
11404
11405
11406
Part NumberVolume DiscountDays to ShipWidth across flat dimension (S Measurement) Tip External Diameter
(mm)
Drive outer diameter
(mm)
JAN Code Features
4 Day(s) or more 9/3212124712818930245Surface contact type unlikely to damage bolts/nuts. Hexagonal type.
4 Day(s) or more 5/1612124712818930252Surface contact type unlikely to damage bolts/nuts. Hexagonal type.
4 Day(s) or more 11/3213.813.84712818930269Surface contact type unlikely to damage bolts/nuts. Hexagonal type.
4 Day(s) or more 47.8124712818930597Surface contact type unlikely to damage bolts/nuts. Hexagonal type.
4 Day(s) or more 59124712818930603Surface contact type unlikely to damage bolts/nuts. Hexagonal type.
4 Day(s) or more 610124712818930610Surface contact type unlikely to damage bolts/nuts. Hexagonal type.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)