1/2" SQ Socket Wrench Set 13618

1/2" SQ Socket Wrench Set 13618

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Socket wrench set with a socket, ratchet handle, extension bar, and a universal joint.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 13618
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Parts
  • Application
    Manual Operation, Manual Operation Joint Type
  • Width across flat dimension (S Measurement)
    1 / 1/2 / 1.1/4 / 1.1/8 / 1.1/16 / 3/4 / 3/8 / 5/8 / 7/8 / 7/16 / 9/16 / 11/16 / 13/16 / 15/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    38 ~ 42
  • JAN Code
    4712818935547
  • Set Content
    Sockets: 3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4, 13/16, 7/8, 15/16, 1.1/16, 1.1/8, 1.1/4, Ratchet Handle, Extension Bar: 125, 250 mm, Universal Joint, Blow Molded Case

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)