Nitrile Rubber Gloves Simple Wrapping Nitrove Thin 10 Pairs No.135

Caution
Product Description
Strong and soft thin type nitrile rubber gloves.
[Features]
・ A thin type that fits in the hand and makes the most of your fingertips. It demonstrates a high anti-slip effect due to its unique pattern.
・ The inner surface of the glove is coated with a special film, and slip-on processing makes it easy to put on.
・ It does not contain the protein that causes latex allergy and is made of nitrile rubber, so it has excellent oil resistance.
・ There is an antibacterial effect that suppresses the growth of bacteria on the surface and inside.
・ The commercial pack reduces packing material to be easier on the environment.
[Applications]
・ For handling workpieces with machining oil or rust prevention oil.
・ Usable for direct contact with food such as for food processing.
Features
●Nitrile rubber non-bristle thin glove with excellent strength.Specification
●Food Sanitation Act compliant product●Thickness:approximately 0.3mm
●Color:White
Materials
●Outer:Nitrile rubber (NBR)●Lining:No bristle