Green Jersey NO600

Caution
Product Description
All-coat type vinyl chloride gloves with jersey that fit the wrist for high workability (With lining cloth)
[Features]
·The cuffs are processed with jersey to support the wrists.
・ Unique 13-gauge seamless knitted gloves with fine stitching and no stitching on the lining.
·By coating with a special resin, it exhibits a high and excellent anti-slip effect.
·The lining has an antibacterial and deodorizing treatment that suppresses the growth of bacteria on the fibers and suppresses the generation of odors caused by sweat.
·Exceptionally flexible and fits perfectly on your wrist.
·A large size that can be used with work gloves is also available.
[Applications]
·For hard work processes involving oil such as agriculture, fisheries, cleaning, transportation, civil engineering and construction, and metal and machine processing.
Features
●By hem jersey knitting, supports the wrist.Specification
●Color:Green●SPQ(pair):10
●Thickness: Approx. 1.2mm
●Antibacterial Deodorizing Processing
●With Back Cloth
Materials
●Front: Polyvinyl Chloride●Back Cloth: Cotton, Polyester