(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Electronics End Cutting Nippers 6411-115

Electronics End Cutting Nippers 6411-115

Standard Unit Price:
SGD 84.60
Days to Ship :
8 Day(s)

Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

[Features]
· Style: End cutter.
· The cutting surface is shaped like a small umbrella.
· Head finish: Polished.
· Handle Specification: Plastic Coating

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    115
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    80
  • Soft Wire Cutting Capacity(mm φ)
    1.4
  • Medium Hard Wire Cutting Capacity(mm φ)
    0.8
  • Body / Option
    Main Body
  • JAN Code
    4003773017769
  • Trusco Code
    831-4547
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating / Style: End Cutter
  • Features
    The three-piece combination joint (box joint) and low-resistance dual-spring opening enable repeated work to be conducted without opening the mouth. The blade hardness is approximately HRC 56 and it is made of special oil quenched and tempered special tool steel.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 84.60

Part Number : 6411-115
Days to Ship 8 Day(s)
Standard Unit Price SGD 84.60

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    115
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    80
  • Soft Wire Cutting Capacity(mm φ)
    1.4
  • Medium Hard Wire Cutting Capacity(mm φ)
    0.8
  • Body / Option
    Main Body
  • JAN Code
    4003773017769
  • Trusco Code
    831-4547
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating / Style: End Cutter
  • Features
    The three-piece combination joint (box joint) and low-resistance dual-spring opening enable repeated work to be conducted without opening the mouth. The blade hardness is approximately HRC 56 and it is made of special oil quenched and tempered special tool steel.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)