(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
ESD Electronics End Cutting Nippers 6412-115ESD

ESD Electronics End Cutting Nippers 6412-115ESD

Standard Unit Price:
SGD 106.80
Days to Ship :
8 Day(s)

Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work. The three-piece combination joint for the electrostatic discharge (ESD type) (box joint) and low-resistance dual-spring opening enable repeated work to be conducted without opening the mouth.

[Features]
· Electrostatic discharge (ESD) type.
· Three-piece combination joint (box joint).
· Head finish: Mirror finish.
· Style: End cutter.
· The cutting surface is shaped like a small umbrella.
· Oil tempered and quenched special tool steel is used for the material

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    90
  • Soft Wire Cutting Capacity(mm φ)
    2
  • Medium Hard Wire Cutting Capacity(mm φ)
    0.8
  • Hard Wire Cutting Capacity(mm φ)
    0.5
  • Body / Option
    Main Body
  • JAN Code
    4003773024323
  • Trusco Code
    831-4549
  • Specifications
    Head Finish: Mirror Finish / Handle Specification: ESD / Style: End Cutter
  • Features
    High grade oil is used during grinding to prevent rust, so separation of tool and plating, as well as adverse affects on circuitry is avoided. Blade hardness is approx. HRC56. Specialized tool steel that has undergone oil quench-and-temper processing.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 106.80

Part Number : 6412-115ESD
Days to Ship 8 Day(s)
Standard Unit Price SGD 106.80

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    90
  • Soft Wire Cutting Capacity(mm φ)
    2
  • Medium Hard Wire Cutting Capacity(mm φ)
    0.8
  • Hard Wire Cutting Capacity(mm φ)
    0.5
  • Body / Option
    Main Body
  • JAN Code
    4003773024323
  • Trusco Code
    831-4549
  • Specifications
    Head Finish: Mirror Finish / Handle Specification: ESD / Style: End Cutter
  • Features
    High grade oil is used during grinding to prevent rust, so separation of tool and plating, as well as adverse affects on circuitry is avoided. Blade hardness is approx. HRC56. Specialized tool steel that has undergone oil quench-and-temper processing.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)