• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/9 to 5:00 (SGT) 24/9/2018. We apologize for the inconvenience.

Automatic Shoe Sole Washing Machine (Wet and Removable Water Tank Type)

Automatic Shoe Sole Washing Machine (Wet and Removable Water Tank Type)

Can be used even in places where water piping cannot be connected to the installation location. Can dismantle the brush, drain board and water tank for cleaning. For the entrances/exits of all sorts of factories. For the lobbies of workplaces and clean rooms.

Part Number

Configured Part Number is shown.

GS-313GX

Features

●Can be used in places where plumbing of drainage can not be taken in the installation place.
●Brushes, drainboards, tank can be disassembled and cleaned.

Usage

●Entrance in any factories.
●Work area/the front room of the clean room.

Specification

●W x D x H(mm):700 x 606 x 970
●Electricity Consumption(W):40
●Power(V):AC100
●SPQ(piece):1
Part Number
GS-313GX
Part NumberVolume DiscountDays to ShipMass
(g)
Power consumption
(W)
Power
(V)
Features Use Amount Of Content
10 Day(s) or more 3100040AC100Can be used even in locations where water supply and drainage pipes cannot be removed. The brush, drainboard, and water tank can all be disassembled and cleaned.At the factory entrance. At the entrance of work place / clean room.1 unit

Loading...

  1. 1

Basic Information

Product Model Related products Standard Without standards Other Option
Width(mm) 700 Depth(mm) 606 Height(mm) 970
Trusco Code 452-9804 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part GS-313GX in the Automatic Shoe Sole Washing Machine (Wet and Removable Water Tank Type) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)