Expander Power Torque P5-Type

Expander Power Torque P5-Type

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

  • Product Model
    Expander
  • Scale Type
    For Inch
  • Set Content
    Body, Head (3/8, 1/2, 5/8, 3/4, 1), Reamer, Allen Wrench, Case
  • JAN Code
    4991756193008
  • Dorasuco Code
    333-8681

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : R12317
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Expander
  • Scale Type
    For Inch
  • Set Content
    Body, Head (3/8, 1/2, 5/8, 3/4, 1), Reamer, Allen Wrench, Case
  • JAN Code
    4991756193008
  • Dorasuco Code
    333-8681
  • Mass(g)
    2900
  • Features
    Light and highly durable forged aluminum body. Pipe expansion is possible with half the power of conventional products thanks to its power torque mechanism. Because the long pipe expansion part and the rivet fixed head spread out coaxially, the machining accuracy is good, creating a gap ideal for brazing. For pipe expansion of flexible copper pipes.
  • Intended Use
    For expansion processing of soft copper pipes.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Forged aluminum body that is light and excellent in durability.
●With the power torque mechanism, pipe expansion with half force of existing items is possible. 
●Since the long tube roll and the rivet fixed head are spread out coaxially, the machining pre

Usage

●Expansion processing of flexible copper pipe.

Specification

●Set Contents:Main Body, Head(3/8, 1/2, 5/8, 3/4, 1), Reamer, Hexagon Socket Spanner, Case
●SPQ(set):1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)