(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Class 1,000 Corresponding Clean Jumpsuit

Class 1,000 Corresponding Clean Jumpsuit

Standard Unit Price:
SGD 85.31
Days to Ship :
8 Day(s)

The 4 color variations are helpful in identification management.

Basic Specifications

  • Product Model
    Clean Room Wear
  • Type
    Suit, Overalls
  • Sizes
    3L
  • Grated Scale (Class)
    1000
  • Posterior Full Length(cm)
    180
  • Bust(cm)
    128
  • Waist(cm)
    88~114
  • Sleeve Length(cm)
    90
  • Inseam(cm)
    81
  • Garment length(cm)
    180
  • Compatible Chest Circumference(cm)
    128
  • Material
    Polyester 100%
  • Specifications 1
    Collar Part Velcro Fastener / Side fastener / with Left -Side Chest Name Tag Loop / ISO Class 6 Equivalent Product
  • Specifications 2
    Left Arm Pen Holder, Includes Arm Band Loop
  • Specifications 3
    Waist Rubber Tie
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Color

Refine by

  • White Type
  • Blue Type
  • Clear
JAN Code

Refine by

  • 4580206980192
  • 4580206980253
  • Clear
Trusco Code

Refine by

  • 388-2101
  • 388-2039
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
White Type
4580206980192
388-2039
8 Day(s)
SGD 85.31

Part Number : FH199C-01-3L
Days to Ship 8 Day(s)
Standard Unit Price SGD 85.31
Quantity 1 Pair

Specificationtitle

  • Product Model
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Sizes
    3L
  • Grated Scale (Class)
    1000
  • Posterior Full Length(cm)
    180
  • Bust(cm)
    128
  • Waist(cm)
    88~114
  • Sleeve Length(cm)
    90
  • Inseam(cm)
    81
  • Garment length(cm)
    180
  • Compatible Chest Circumference(cm)
    128
  • JAN Code
    4580206980192
  • Trusco Code
    388-2039
  • Material
    Polyester 100%
  • Specifications 1
    ISO Class 6 Equivalent Product / Collar Part Velcro Fastener / Side fastener / with Left -Side Chest Name Tag Loop
  • Specifications 2
    Left Arm Pen Holder, Includes Arm Band Loop
  • Specifications 3
    Waist Rubber Tie
1 Pair
Blue Type
4580206980253
388-2101
8 Day(s)
SGD 85.31

Part Number : FH199C-02-3L
Days to Ship 8 Day(s)
Standard Unit Price SGD 85.31
Quantity 1 Pair

Specificationtitle

  • Product Model
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    Blue Type
  • Sizes
    3L
  • Grated Scale (Class)
    1000
  • Posterior Full Length(cm)
    180
  • Bust(cm)
    128
  • Waist(cm)
    88~114
  • Sleeve Length(cm)
    90
  • Inseam(cm)
    81
  • Garment length(cm)
    180
  • Compatible Chest Circumference(cm)
    128
  • JAN Code
    4580206980253
  • Trusco Code
    388-2101
  • Material
    Polyester 100%
  • Specifications 1
    ISO Class 6 Equivalent Product / Collar Part Velcro Fastener / Side fastener / with Left -Side Chest Name Tag Loop
  • Specifications 2
    Left Arm Pen Holder, Includes Arm Band Loop
  • Specifications 3
    Waist Rubber Tie

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support