(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
MEISTER Tweezers 4G-SA Acid-Resistant Steel

MEISTER Tweezers 4G-SA Acid-Resistant Steel

Standard Unit Price:
SGD 74.40
Days to Ship :
8 Day(s)

Holes are effective for weight reduction and anti-slip. Suitable for fine work as the tip are finished slim and round.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Overall Length(mm)
    110
  • Manufacturer Product Name
    MEISTER Tweezers 4G-SA
  • Manufacturer Model
    4G-SA
  • JAN Code
    4560111743983
  • Features
    The air holes are compact and have a slip-resistant effect.
  • Features 2
    The tip has a finely rounded finish, making it suitable for delicate work.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 74.40

Part Number : 1-6998-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Overall Length(mm)
    110
  • Manufacturer Product Name
    MEISTER Tweezers 4G-SA
  • Manufacturer Model
    4G-SA
  • JAN Code
    4560111743983
  • Features
    The air holes are compact and have a slip-resistant effect.
  • Features 2
    The tip has a finely rounded finish, making it suitable for delicate work.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)