(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
MEISTER Tweezers No.3C AXAL / Titanium / Acid-Resistant Steel

MEISTER Tweezers No.3C AXAL / Titanium / Acid-Resistant Steel

Standard Unit Price:
SGD 71.40
Days to Ship :
8 Day(s)

Since the tip is slim and rounded, the view is not obstructed, making it suitable for delicate work.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    SA-Made
  • Overall Length(mm)
    110
  • Manufacturer Product Name
    MEISTER Tweezers 3C-SA
  • Manufacturer Model
    3C-SA
  • JAN Code
    4560111745888
  • Features
    Since the tip is slim and rounded, the view is not obstructed, making it suitable for delicate work.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 71.40

Part Number : 6-7905-31
Days to Ship 8 Day(s)
Standard Unit Price SGD 71.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    SA-Made
  • Overall Length(mm)
    110
  • Manufacturer Product Name
    MEISTER Tweezers 3C-SA
  • Manufacturer Model
    3C-SA
  • JAN Code
    4560111745888
  • Features
    Since the tip is slim and rounded, the view is not obstructed, making it suitable for delicate work.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)