(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
MEISTER Tweezers No.0C11 AXAL / Titanium / Acid-Resistant Steel

MEISTER Tweezers No.0C11 AXAL / Titanium / Acid-Resistant Steel

Standard Unit Price:
SGD 82.80-
Days to Ship :
8 Day(s) or more

They can cover a wide range of work from fine work to work that requires force.
There are products made of TNF and SA.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Overall Length(mm)
    110
  • Features
    Can be widely used for fine detailed work up to heavy duty work.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Specifications

Refine by

  • Made of TNF
  • SA-Made
  • Clear
Manufacturer Product Name

Refine by

  • MEISTER Tweezers 0C11-SA
  • MEISTER Tweezers 0C11-TNF
  • Clear
Manufacturer Model

Refine by

  • 0C11-SA
  • 0C11-TNF
  • Clear
JAN Code

Refine by

  • 4560111745789
  • 4560111745796
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Made of TNF
MEISTER Tweezers 0C11-TNF
0C11-TNF
4560111745789
8 Day(s)
SGD 98.90

Part Number : 6-7905-16
Days to Ship 8 Day(s)
Standard Unit Price SGD 98.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    Made of TNF
  • Overall Length(mm)
    110
  • Manufacturer Product Name
    MEISTER Tweezers 0C11-TNF
  • Manufacturer Model
    0C11-TNF
  • JAN Code
    4560111745789
  • Features
    Can be widely used for fine detailed work up to heavy duty work.
1 pc.
SA-Made
MEISTER Tweezers 0C11-SA
0C11-SA
4560111745796
11 Day(s)
SGD 82.80

Part Number : 6-7905-17
Days to Ship 11 Day(s)
Standard Unit Price SGD 82.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    SA-Made
  • Overall Length(mm)
    110
  • Manufacturer Product Name
    MEISTER Tweezers 0C11-SA
  • Manufacturer Model
    0C11-SA
  • JAN Code
    4560111745796
  • Features
    Can be widely used for fine detailed work up to heavy duty work.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)