(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Medo-Hand Absorbent Pad, φ4/6 mm, Includes 10/Accessory Parts Set

Medo-Hand Absorbent Pad, φ4/6 mm, Includes 10/Accessory Parts Set

Standard Unit Price:
SGD 197.20
Days to Ship :
8 Day(s)

Easy to use touch valve tweezers. It is energy-saving (1/10 or less of the ejector method), and has low operation noise and excellent durability. It can also be used for micro air duster.

Basic Specifications

  • Product Type
    Other Special Tools
  • Specifications
    Accessories Set
  • Manufacturer Product Name
    Meadow Hand, p-100 Accessory Set
  • Manufacturer Model
    Accessories Set
  • Accessory
    Tweezers, Silicone Hose φ3 x 5 mm, Needle φ1 mm, Pad φ4, 6 mm x 1 Each (Accessories Set)
  • Features
    Easy to use touch valve tweezers.
  • Features 2
    It is energy-saving (1/10 or less by the ejector method), has a quiet operation, and has excellent durability.
  • Features 3
    It can also be used for micro air duster.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 197.20

Part Number : 7-149-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 197.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Special Tools
  • Specifications
    Accessories Set
  • Manufacturer Product Name
    Meadow Hand, p-100 Accessory Set
  • Manufacturer Model
    Accessories Set
  • Accessory
    Tweezers, Silicone Hose φ3 x 5 mm, Needle φ1 mm, Pad φ4, 6 mm x 1 Each (Accessories Set)
  • Features
    Easy to use touch valve tweezers.
  • Features 2
    It is energy-saving (1/10 or less by the ejector method), has a quiet operation, and has excellent durability.
  • Features 3
    It can also be used for micro air duster.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)