(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Clean Cushion

Clean Cushion

Standard Unit Price:
SGD 50.70
Days to Ship :
8 Day(s)

[Features]
·Material: Outside / T35001 (100% polyester), Inside / Urethane foam
·Approximate Grade: Class 10,000 to 100,000

Basic Specifications

  • Product Type
    Cover / Cushion
  • Grade Standard (Fed.Std. 209D Class)
    10000 / 100000
  • Size(mm)
    400X400X40
  • Manufacturer Product Name
    Clean Cushion FD914C
  • Manufacturer Model
    FD914C
  • Material
    Exterior: T35001 (Polyester 100%), Inner: Urethane Foam
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 50.70

Part Number : 6-7572-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 50.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cover / Cushion
  • Grade Standard (Fed.Std. 209D Class)
    10000 ~ 100000
  • Size(mm)
    400X400X40
  • Manufacturer Product Name
    Clean Cushion FD914C
  • Manufacturer Model
    FD914C
  • Material
    Exterior: T35001 (Polyester 100%), Inner: Urethane Foam

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)