Alpha 10 (γ-Ray Sterilized)

Alpha 10 (γ-Ray Sterilized)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Super low dust generating type with high resistance for fraying from ends. 100% double knit woolly polyester long fiber. Dual-layer pack wrapping.

Basic Specifications

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    10
  • Amount Of Content
    1 Bag (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (100 Sheets)
  • Clear
Size(in)

Refine by

  • 9X9
  • 12X12
  • Clear
Manufacturer Product Name

Refine by

  • Alpha 10 TX1010-ST
  • Alpha 10 TX1012-ST
  • Clear
Manufacturer Model Number

Refine by

  • TX1010-ST
  • TX1012-ST
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (100 Sheets)
9X9
Alpha 10 TX1010-ST
TX1010-ST
3 Day(s) or more
-

Part Number : 9-1017-31
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    10
  • Size(in)
    9X9
  • Manufacturer Product Name
    Alpha 10 TX1010-ST
  • Manufacturer Model Number
    TX1010-ST
  • Features
    Super low dust generating type with high resistance for fraying from ends.
  • Features 2
    100% Double knit woolly polyester long fiber. 2 layer packaging.
1 Bag (100 Sheets)
12X12
Alpha 10 TX1012-ST
TX1012-ST
3 Day(s) or more
-

Part Number : 9-1017-32
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    10
  • Size(in)
    12X12
  • Manufacturer Product Name
    Alpha 10 TX1012-ST
  • Manufacturer Model Number
    TX1012-ST
  • Features
    Super low dust generating type with high resistance for fraying from ends.
  • Features 2
    100% Double knit woolly polyester long fiber. 2 layer packaging.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)