Alpha 10

Alpha 10

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

High-performance cleanroom rag for Class 10 made by TexWipe.
[Features]
· An ultra-low dust emission type which is resistant to fraying at the edge.
· Dual-layer packaging.
· Made of 100% polyester.
[Applications]
· Wiping work in a cleanroom.

Basic Specifications

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    10
  • Amount Of Content
    1 Bag (100 Sheets)

Details

Part Number
Amount Of Content

Refine by

  • 1 Bag (100 Sheets)
  • Clear
Size(in)

Refine by

  • 9X9
  • 12X12
  • Clear
Manufacturer Product Name

Refine by

  • Alpha 10 TX1010 100 Sheets
  • Alpha 10 TX1012 100 Sheets
  • Clear
Manufacturer Model Number

Refine by

  • TX1010
  • TX1012
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (100 Sheets)
9X9
Alpha 10 TX1010 100 Sheets
TX1010
3 Day(s) or more
-

Part Number : 9-1017-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    10
  • Size(in)
    9X9
  • Manufacturer Product Name
    Alpha 10 TX1010 100 Sheets
  • Manufacturer Model Number
    TX1010
  • Features
    Super low dust generating type with high resistance for fraying from ends.
  • Features 2
    100% Double knit woolly polyester long fiber. 2 layer packaging.
1 Bag (100 Sheets)
12X12
Alpha 10 TX1012 100 Sheets
TX1012
3 Day(s) or more
-

Part Number : 9-1017-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    10
  • Size(in)
    12X12
  • Manufacturer Product Name
    Alpha 10 TX1012 100 Sheets
  • Manufacturer Model Number
    TX1012
  • Features
    Super low dust generating type with high resistance for fraying from ends.
  • Features 2
    100% Double knit woolly polyester long fiber. 2 layer packaging.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Ultra-Low Dust Generating Type High-Performance Wiper That Does Not Fray Easily

Ultra-low dusting type that does not fray easily at the edges. 100% double-knit, long-fiber polyester. Double packaging.

Class 10-compatible.

Class 10-compatible.

Product Range Of Alpha 10

Part No.Model NumberSize (in)QuantityNote / JAN Code
9-1017-01TX10109 × 91 bag (100 pcs.)4580110254785
9-1017-02TX101212 × 121 bag (100 pcs.)4580110254792

About The Specifications Of This Product

Product NumberProductModel NumberComparison Per Class (1 > 2 > 2 To 3 > 3 > 4.1 = Good)WeightWater AbsorbencyWater Absorption Rate
Dust GenerationAcid ResistanceHeat ResistanceNon-Volatile ResidueSodium
Content
Water AbsorbencySoftnessPure WaterPure Water
Aqueous SolutionOrganic
Solvent
g/m2mL/m2mL/gsec
9 - 1017- 0 1Alpha 10TX101012 to 32 to 322 to 31311412902.10.5
9 - 1017- 0 2TX1012
Product NumberTensile StrengthDust Generation (≧0.5 µm)Non-Volatile ExtractIon Amount (In IPA)MaterialApplications
ASTM 1682Wet TestIn Pure WaterIn IPASodiumPotassiumChlorides
Vertical kgHorizontal kg× 106/m2g/m2g/m2PPbPPbPPb
9 - 1017- 0 163.659.01.20.020.1026070310100% polyester
(edge-welded)
Class 10
9 - 1017- 0 2

*IPA: isopropyl alcohol


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)