Alpha Light Wiper

Alpha Light Wiper

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    10 / 100
  • Size(in)
    9X9
  • Manufacturer Product Name
    Alpha Light Wiper TX1008
  • Manufacturer Model Number
    TX1008
  • Amount Of Content
    1 case (75 sheets x 2 bags)
Part Number
Amount Of Content

Refine by

  • 1 case (75 sheets x 2 bags)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (75 sheets x 2 bags)
3 Day(s) or more
-

Part Number : 1-6920-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 case (75 sheets x 2 bags)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    10 ~ 100
  • Size(in)
    9X9
  • Manufacturer Product Name
    Alpha Light Wiper TX1008
  • Manufacturer Model Number
    TX1008
  • Features
    Double weaving of 100% polyester long filament of the wiper generates fewer particles.
  • Features 2
    It is about 2/3 the weight of Alpha Wiper, and ideal for small scale wiping

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)