Beta Wipe

Beta Wipe

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Moisture absorbency is 7 times its own weight. Withstands soiling by acids, solvents and etching.

Basic Specifications

  • Product Type
    Wiper
  • Material
    Polypropylene
  • Color
    White
  • Size(in)
    9X9
  • Manufacturer Product Name
    Beta Wipe TX2009: 100 pcs
  • Manufacturer Model Number
    TX2009
  • Amount Of Content
    1 Bag (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (100 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (100 Sheets)
3 Day(s) or more
-

Part Number : 7-086-03
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Polypropylene
  • Color
    White
  • Size(in)
    9X9
  • Manufacturer Product Name
    Beta Wipe TX2009: 100 pcs
  • Manufacturer Model Number
    TX2009
  • Detailed Material
    Exterior: PP (Polypropylene), Interior: Cellulose
  • Features
    Moisture absorbency is 7 times its own weight. Withstands soiling by acids, solvents and etching.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)